In order to trip standard miniature circuit breakers magnetically and therefore quickly, power supplies must be able to supply several times the nominal current for a short period.
The QUINT POWER power supply trips standard miniature circuit breakers quickly and reliably using SFB (Selective Fuse Breaking) Technology with up to six times the nominal current for 15 ms. Faulty current paths are switched off selectively, the fault is located, and important system parts remain in operation.
Primary-switched QUINT POWER power supply, DIN rail mounting, selectable output characteristic curve and SFB (Selective Fuse Breaking) Technology, protective coating and integrated decoupling MOSFET, input: 1-phase, output: 24 V DC/10 A