PCB terminal blocks

PCB terminal blocks

PCB terminal blocks enable the easy and safe transmission of signals, data, and power to the PCB. They are suitable for a variety of applications in numerous industries, markets, and for Industry 4.0 applications. Our COMBICON range for the XS to XXL product lines includes metric and imperial pitches ranging from miniature terminal blocks with 2.5 mm pitch to power-level terminals with 20 mm pitch.

Go to Product Detail Page for item 1709704
MKDS 10 HV/ 4-ZB-10,16 - PCB terminal block
MKDS 10 HV/ 4-ZB-10,16 - PCB terminal block
1709704

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 10 HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 4.95 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1773976
MKDSP 10N/ 2-10,16 - PCB terminal block
MKDSP 10N/ 2-10,16 - PCB terminal block
1773976

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDSP 10N, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1774137
MKDSP 10N/ 3-10,16 - PCB terminal block
MKDSP 10N/ 3-10,16 - PCB terminal block
1774137

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDSP 10N, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1719031
MKKDS 5/ 2-6,35 - PCB terminal block
MKKDS 5/ 2-6,35 - PCB terminal block
1719031

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of potentials: 4, number of rows: 2, number of positions per row: 2, product range: MKKDS 5, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5.2 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1715721
MKDS 1,5/ 2-5,08 - PCB terminal block
MKDS 1,5/ 2-5,08 - PCB terminal block
1715721

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDS 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1721731
MKKDS 3/ 3-5,08 - PCB terminal block
MKKDS 3/ 3-5,08 - PCB terminal block
1721731

PCB terminal block, nominal current: 22 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 6, number of rows: 2, number of positions per row: 3, product range: MKKDS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1777558
MKDS 5N HV/ 3-ZB-6,35 - PCB terminal block
MKDS 5N HV/ 3-ZB-6,35 - PCB terminal block
1777558

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDS 5 N HV, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1715747
MKDS 1,5/ 4-5,08 - PCB terminal block
MKDS 1,5/ 4-5,08 - PCB terminal block
1715747

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1777561
MKDS 5N HV/ 4-ZB-6,35 - PCB terminal block
MKDS 5N HV/ 4-ZB-6,35 - PCB terminal block
1777561

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 5 N HV, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Your advantages

  • Compact design: High levels of connection convenience and numerous possible applications with small PCB terminal block dimensions
  • Easy integration into the device front: Cost-effective panel feed-throughs with a uniform design and termination flush with the housing
  • Process-optimized packaging: Reduced production times and process costs with tape-and-reel, tube, and tray packaging optimized for automatic machines
  • Multi-row arrangement: Versions with angled conductor outlet enable a high connection density on the PCB
  • Integrated test points: Take measurements conveniently without removing the wiring or other accessories

New products

PCB terminal blocks with Push-X connection
Push-in PCB terminal blocks in TWIN design

PCB terminal blocks with Push-X

Easy to plug in with Push-X technology

The XPT series PCB terminal blocks feature the user-friendly Push-X connection. This technology makes it possible to connect flexible and rigid conductors to particularly quickly, simply by plugging them straight in with practically no force necessary.

Main features

  • Push-X technology
  • Pitch: 3.5 mm and 5.0 mm
  • Conductor cross-section: 0.34 mm² … 4 mm²
  • Currents up to 32 A
  • Voltages up to 400 V
  • Compatible with SPT 2,5 and SPT THR 1,5

Your Advantages

  • Immediate confirmation via acoustic and visual feedback during conductor connection
  • Fast conductor connection for all conductor types with and without ferrules
  • Highly convenient operation with the effortless and tool-free direct-connection technology
  • Operation, conductor connection, and test pick-off from one direction for easy integration into the device front
  • Same footprint as the existing SPT 2,5 and SPT THR 1,5 models in the COMBICON portfolio

Push-in PCB terminal blocks in TWIN design

Technology upgrade for connection technology

The SPTH series with Push-in Technology features larger test openings and a connection capacity of up to 4 mm². With the TWIN design and the same footprint, device manufacturers can switch flexibly between connection technologies without having to adapt the PCB layout or device housing.

Main features

  • Push-in spring connection
  • Pitch: 5.0 mm and 5.08 mm
  • Conductor cross-section: 0.14 mm² … 4 mm²
  • Currents up to 32 A
  • Voltages up to 400 V
  • Compatible with the MKDS family

Your Advantages

  • Compact: space savings of 20% compared to comparable Push-in PCB terminal blocks
  • TWIN design: uniform design and identical pinning for Push-in and screw connection
  • Large test opening: integrated touch connection for simple testing
  • Solder pins with insertion geometry: optimum positioning in the assembly process
  • Push-in Technology: time-saving conductor connection and long-term stable connection

Overview of main features

We provide the right PCB terminal blocks for your application. Benefit from the unique breadth of our portfolio.

PCB terminal blocks

Conductor cross-section 0.14 mm² (AWG 26) to 95 mm² (AWG 3/0)
Currents Up to 232 A (IEC) / 200 A (UL B, C)
Voltages Up to 1,000 V (IEC) / 600 V (UL B, C)
Connection technologies Screw, spring, and insulation displacement connection for various connection directions
Pitch 2.5 to 20 mm
Soldering process Wave, THR, and SMT soldering
Person using configurator for PCB terminal blocks on a PC

Configurator for PCB terminal blocks

Generate your desired PCB terminal block versions from standard items. Use our extended portfolio and choose your desired product according to color, printing, and coding.

SPE PCB terminal block application

White paper on data transmission with classic PCB connection technology Economical and robust data connections for industrial applications

Reliable and high-performance data transmission is becoming increasingly important in industrial communication. Standardized connectors such as RJ45 and M12 are widely used, but limited space and high mechanical requirements often require alternative solutions. PCB terminal blocks provide interesting possibilities here. But what about signal integrity, transmission speed, and electromagnetic compatibility? Find out more about the basics, influencing factors, and practical tips.

All product lines of the COMBICON range Select the perfect PCB terminal block for your application. Our unique portfolio ranges from miniature terminal blocks of the XS product line right through to power-level terminal blocks of the XXL product line.

XS product line PCB terminal blocks
S product line PCB terminal blocks
M product line PCB terminal blocks
L product line PCB terminal blocks
XL product line PCB terminal blocks
XXL product line PCB terminal blocks
XS product line PCB terminal blocks

Main features

  • For 2.5 to 3.81 mm pitch
  • Connection technologies with screw, spring, and insulation displacement connection
  • Assembly via wave, THR, and SMT soldering
  • Various connection and actuation directions
  • Versions with TWIN connection and integrated testing option

S product line PCB terminal blocks

Main features

  • For 3.5 to 7.62 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via wave, THR, and SMT soldering
  • Various connection and actuation directions plus multi-level versions
  • Versions with TWIN connection, integrated test option, and Ex approval

M product line PCB terminal blocks

Main features

  • For 5.0 to 7.62 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via wave and THR soldering
  • Various connection and actuation directions plus multi-level versions
  • Versions with TWIN connection, integrated test option, and Ex approval
  • Identically shaped terminal blocks with screw and spring connection

L product line PCB terminal blocks

Main features

  • For 6.35 to 12.7 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via THR soldering
  • Various connection and actuation directions
  • Versions with integrated testing option
  • Identically shaped terminal blocks with screw and spring connection

XL product line PCB terminal blocks

Main features

  • For 10.15 to 15 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via THR soldering
  • Various connection and actuation directions
  • Versions with integrated testing option
  • Identically shaped terminal blocks with screw and spring connection

XXL product line PCB terminal blocks

Main features

  • For 17.5 to 20 mm pitch
  • Connection technology with screw connection
  • Assembly via THR soldering
  • Versions with integrated testing option

SPTAF 1 series PCB terminal blocks with a low installed height

The low installed height of the SPTAF 1 PCB terminal block is ideal for building technology and flat modules. A 45° cable connection funnel and various push button versions enable quick and easy installation. Push-in technology enables the practical and reliable connection of rigid and flexible conductors up to AWG 16 to the PCB.

E-paper
The entire portfolio at a glance

Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.

Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks

Ideal for numerous applications PCB terminal blocks provide versatile connection solutions for a wide range of applications. Among others, these include:

Frequency converter with PCB connection technology
Controller with PCB connection technology
Power supply with PCB connection technology
Signal converter with PCB connection technology
Bus coupler with PCB connection technology
LEDs on a PCB
Smoke alarms and fire alarms
Communication device with PCB connection technology
Controller for building automation
Solar inverter with PCB connection technology and SUNCLIX connectors
Remote monitoring with PCB connection technology
Home charging station with PCB connection technology
Flow meters with PCB connection technology

Connection technologies

The product range features a variety of connection options. From established screw connection, through IDC fast connection, right through to innovative Push-in Technology. These fundamental connection methods are available for your applications.

Screw connection with tension sleeve
Example figure of a lever Push-in connection
Example figure of an IDC displacement connection
Screw connection with tension sleeve

The screw connection is maintenance-free and, with the multi-conductor connection, provides a high level of flexibility and a high load-carrying capacity. Connections with a wire guard are particularly well-suited for semi-industrial applications in building automation, safety technology, and telecommunications. With connections via tension sleeve, you can ideally connect industrial applications with high standards of contact reliability. The front screw connection is suitable for narrow device fronts and PCB racks.

More information on the screw connection
Example figure of a lever Push-in connection

In the field of spring connections, Phoenix Contact offers you connection technologies with Push-in spring connection, lever Push-in connection, spring-cage connection, SUNXCLIX spring connection, and the T-LOX knee-lever connection. The easy operation of this connection method saves device manufacturers time during installation. The connections are also vibration-resistant due to the spring contact elements.

More about the spring connections
Example figure of an IDC displacement connection

The IDC insulation displacement connection is a particularly time-saving connection technology that does not require conductor pretreatment. With this connection method, the cutting metal cuts through the insulation and establishes a reliable connection to the conductor.

More about the insulation displacement connection

Mounting types

PCB terminal blocks can be mounted on the PCB through a variety of methods. These methods include wave soldering, THR soldering (Through Hole Reflow), and SMT soldering (Surface Mount Technology). This means that you can assemble PCBs efficiently and process them reliably.

Example illustration of a wave soldering process
Example illustration of surface mount technology
Example illustration of through-hole reflow soldering
Example illustration of a wave soldering process

Wave soldering is the classic soldering process for manufacturing electronic modules that are predominantly assembled with through-hole components. The soldering contact inserted through the PCB and the soldering on the bottom of the PCB are characteristic of this soldering process.

All mounting and soldering processes at a glance
Example illustration of surface mount technology

Surface mount technology (SMT) is used for surface mounting components. The components are assembled in soldering paste on the surface of the PCB and soldered in the reflow soldering process. This method requires special components with corresponding surface contacts.

All mounting and soldering processes at a glance
Example illustration of through-hole reflow soldering

Through-hole reflow soldering (THR) enables the integration of through-hole components made from high-temperature material into the SMT reflow process. During this process, the push-through contacts are assembled in the bore holes filled with soldering paste and soldered in the reflow soldering process.

All mounting and soldering processes at a glance