Connect industrial applications with high contact reliability requirements using the world’s most frequently used connection method worldwide – screw connections with tension sleeve. Very high contact force per contact surface can be achieved with the screw connection, irrespective of the conductor cross-section.
Panel feed-through terminal block, connection method: Push-in spring connection, Spade connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm2 - 4 mm2, connection direction of the conductor to plug-in direction: 45 °, width: 8.1 mm, color: gray