Industrial Ethernet switches – Industrial-strength Unmanaged and Managed Switches

Industrial Ethernet switches – Industrial-strength Unmanaged and Managed Switches

Our Industrial Ethernet Switch portfolio comprises Managed and Unmanaged Switches with Gigabit, PoE, IEC 61850 certification, and for DIN rail mounting. This gives you the flexibility to build powerful and secure networks, even in harsh environments: copper and FO ports, as well as redundancy functions, enable the flexible networking of your systems and the easy segmentation of your industrial network.

Go to Product Detail Page for item 1089205
FL SWITCH 2516 PN - Industrial Ethernet Switch
FL SWITCH 2516 PN - Industrial Ethernet Switch
1089205

Managed Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2

Go to Product Detail Page for item 1106616
FL SWITCH 2608 PN - Industrial Ethernet Switch
FL SWITCH 2608 PN - Industrial Ethernet Switch
1106616

Managed Switch 2000 series, 8 M12 ports 10/100 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2

New products

Managed switches in 19" format
Managed switches for demanding environments
Ethernet APL switch
Unmanaged PoE switches
Unmanaged switch in REG format
Raptor switches
Managed TSN switches

Managed switches in 19" format

High port density for convergent networks

The new FL SWITCH 5900 series offers high data performance, comprehensive security functions, and modern TSN mechanisms. The managed switches in 19" format with flexible port options are the forward-thinking solution for demanding industrial networks.

Main features

  • 19" backbone switch with high port density and flexible port options
  • TSN function set with precise time synchronization
  • Comprehensive security functions
  • Compatible with the well-established 2000 series managed switches
  • Optional redundant power supply

Your Advantages

  • Robust, high-availability, and secure network solutions
  • Extensive options for setting up time-critical applications
  • Quick and easy startup
  • Numerous versions for demanding requirements
  • Fast and efficient data transmission

Robust managed switches

Ideal for demanding environments

The Layer 2 switches in the Raptor portfolio provide reliable operation even under extreme ambient conditions. The Raptor portfolio meets the stringent requirements of the IEC 61850-3 and IEEE 1613 standards and is therefore ideal for applications in critical infrastructures.

Main features

  • Powerful Layer 2 scope of functions
  • High speed with Gigabit support
  • Extended temperature range (-40°C … +70°C)
  • High port density

Your Advantages

  • Reliable use even under extreme ambient conditions with IEC 61850 and IEEE 1613 certification
  • Flexible installation options with 19" rack or DIN rail mounting
  • Variety of versions enables a wide range of possible applications

Ethernet APL switch for the process industry

Ethernet down to the field level

Ethernet APL enables safe and efficient data transmission in the process industry. With the Ethernet APL field switch, sensors are integrated into the Ethernet network via a two-wire Ethernet connection. Data from the field level is available immediately.

Main features

  • Data transmission via just one wire pair
  • Use in explosion-protected areas is possible (zones 0, 1, and 2)
  • Bridging of large distances: trunk lengths of up to 1,000 m, spurs up to 200 m
  • Switch can also communicate with PROFIBUS PA devices
  • High number of ports with a total of 24 APL ports

Your Advantages

  • Direct access to sensor data from the field level
  • Wiring effort is reduced, as no additional cabling is required
  • Complexity is reduced, as subsystems or gateways are no longer needed
  • Cost-effective system modernization through the use of existing fieldbus cabling

Unmanaged PoE switches

PoE supply for field devices

The unmanaged Power over Ethernet (PoE) switches​ enable you to supply up to eight end devices with power and data via the same Ethernet cable. Select models also include SFP ports, which provide additional flexibility depending on the distance requirements.

Main features

  • Gigabit unmanaged switches with up to eight PoE ports
  • Compliant with IEEE 802.3 af / at / bt
  • Power budget up to 240 W
  • QoS (Quality of Service) prioritized messages
  • Version available with high IP67 degree of protection

Your Advantages

  • Prioritization of data traffic: increased network stability and system availability
  • Flexible fields of application due to the variety of versions
  • High performance for applications with high data throughput

REG switches for building installation

Easy and space-saving installation

Thanks to their easy and space-saving installation, the unmanaged switches in REG format can be integrated directly into the distribution cabinets of electrical installations. The robust and high-performance network components simplify building networking.

Main features

  • REG format
  • Power over Ethernet (PoE) version with up to 30 W power per port
  • Supports energy-efficient Ethernet
  • Very high speed with Gigabit support

Your Advantages

  • Minimal installation effort and space required due to the REG format
  • Reduced cabling effort: attached devices are supplied directly via PoE
  • Fast commissioning via plug-and-play
  • Easy operation, as no configuration is required

Managed switches for stringent requirements

Use in critical infrastructures

Raptor switches enable reliable and safe operation in extreme ambient conditions. The Raptor portfolio meets the stringent requirements of the IEC 61850-3 and IEEE 1613 standards. The switches are ideal for critical infrastructure and power supply applications.

Main features

  • Scalable platform for changing performance and configuration requirements
  • High connection density and diverse selection of communication modules
  • Flexible standard 19" rack and DIN rail mounting options

Your Advantages

  • Reliable managed switches that meet the demanding requirements of critical infrastructures
  • High-performance operation, even under extreme environmental conditions with IEC 61850 and IEEE 1613 certification
  • Comprehensive security functions for securing critical infrastructure networks

Managed TSN switches

Real-time-capable Ethernet networks

With the managed TSN switches, you can set up applications with precise time synchronization. This ensures real-time communication and increased availability in your automation networks. New versions with fiber-optic connection are now available.

Main features

  • Precise time synchronization (IEEE 801.2AS and IEEE 1588v2) and frame preemption (IEEE 802.1Qbu)
  • CC-Link IE TSN profile supported
  • Stream management via PROFINET
  • Has all proven FL SWITCH 2300 features

Your Advantages

  • The TSN switches increase the performance, robustness, and availability of industrial networks
  • Extensive new options for setting up time-critical applications
  • Can be used in classic applications, no device replacement is necessary for the future introduction of TSN

Unmanaged switches


Industrial unmanaged switches from Phoenix Contact feature variable numbers of ports and a narrow design. We provide unmanaged switches with a variety of functions, depending on the application.

  • For standard applications: The 1000 series unmanaged switches feature compact designs and flexible installation options. The 1100 versions also have transmission speeds in the Gigabit range. Using the mounting accessories, you can also mount the FL SWITCH 1000 flat in the control cabinet or on the wall.
  • For field installation: The 1600 and 1700 series are particularly resistant to environmental influences.
  • In the 19" format: The 1800 and 1900 series unmanaged switches are ideal for use in data centers and control rooms.
  • With Power over Ethernet (PoE): The 1000 series unmanaged PoE switches​ enable you to supply up to eight end devices with power and data via the same Ethernet cable.

Managed switches for universal automation applications


With their easy startup and the large number of versions, the managed switches of the 2000 and 5900 range of product ranges enable the cost-effective management of your Ethernet network. In addition to extended functions, they also enable communication via fiberglass and are equipped with numerous security features.

  • For DIN rail mounting: Versions 2000, 2100, 2200, and 2300 can be mounted as is usual on the DIN rail.
  • In the 19" format: The 5900 range switches are suitable for rack mounting and form the ideal interface between OT and IT.
  • With routing functionality: The NAT versions of the 2000 range ensure the easy connection of machines and systems with the same IP address range to the higher-level network. They combine switching and routing in one DIN rail device.
  • For field installation: With IP67 degree of protection, the 2600 and 2700 versions are suitable for use in the field and are particularly compact and robust.

In addition, selected versions are available that support the latest communication standards:

  • The FL SWITCH TSN 2300 and FL SWITCH 5900 support Time-Sensitive Networking (TSN) for real-time-capable Ethernet networks.
  • The Single Pair Ethernet switch supports the SPE standard 10 BASE-T1L and therefore enables consistent IP-based communication down to the field level.
  • With the Ethernet-APL switches you can realize the direct two-wire Ethernet connection of sensors or field devices in process technology applications and potentially explosive areas.

Managed switches for stringent requirements


Special switch versions are available for applications in (critical) infrastructure that meet the special certifications and standards of this industry.

  • For the energy sector: The modular Raptor switches are designed to meet the high demands of the critical infrastructure and energy industry. They provide secure, reliable, and high-performance network connections in demanding environments and feature comprehensive security functions and IEC 61850 certification.
  • For infrastructure applications: The 3000 and 4000 series managed switches are the best choice here. They combine comprehensive diagnostic, power, and safety functions.
  • For PoE applications: PoE versions are available for data and power supply via just one Ethernet cable.

Network management software


FL Network Manager

The FL Network Manager simplifies configuration and firmware management

Get your network up and running quickly and easily with the FL Network Manager network management software. The software provides support for the following steps:

  • Scanning an existing network
  • IP assignment and device configuration
  • Multi-device configuration
  • Configuration file handling
  • Firmware update
  • SNMP scripting