The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Raptor switches The Raptor switches also enable reliable and safe operation in extreme ambient conditions. The managed switch portfolio meets the stringent requirements of IEC 61850-3 and IEEE 1613 standards and is ideal for critical infrastructure and power supply applications. The Raptor switches combine security and flexibility in one device with the modular platform and comprehensive security functionalities.

Secure networks for critical infrastructure

Your advantages:

  • Reliable managed switches that meet the requirements of critical infrastructures
  • High-performance operation under extreme ambient conditions with IEC 61850 and IEEE 1613 certification
  • Scalable platform for changing performance and configuration requirements
  • Flexible 19" rack or DIN rail mounting
  • Comprehensive security functions for securing critical infrastructure networks
  • High connection density and diverse selection of communication modules
  • Support of partner applications for network management, specific fields of application, and security
Areas of application

Applications

The smart grid is a continuing evolution for power supply companies and power supply technologies, as well as for regulations that play a key role in modernizing the grid. To ensure the interoperability, security, and integration of systems for scalable and flexible architectures, modern power grids need to adapt to meet global standards such as IEC 61850.

The Raptor switches meet the stringent requirements of IEC 61850 and IEEE 1613 standards and are specifically designed for power supply and distribution applications. The managed switches operate reliably and efficiently, even under extreme environmental conditions.

Product features


Security features

Protect your network with the extensive security functions

Protection for your critical infrastructure network

Critical infrastructures require a high level of protection. To this end, our Raptor switches feature extensive security functionalities to protect your network from cyberattacks and unauthorized access.

Functions such as VLANs enable the segmentation of networks. Communications between the individual segments can be controlled and managed. Changes to network hardware can be monitored reliably with user authentication and syslog support. Other security features such as the integrated firewall, the NAT function, and IPsec ensure that your network is secure.

The switches meet the IEC 61850 and IEEE 1613 standards

The managed switches meet the stringent requirements of the IEC 61850 and IEEE 1613 standards

Managed switches for stringent requirements

Managed switches in demanding energy and infrastructure sector applications must withstand extreme environmental conditions. To this end, our Raptor switches meet the stringent requirements of IEC 61850 and IEEE 1613 standards.

The managed switches also feature high electromagnetic immunity, an extended temperature range (-40°C to +85°C), and extreme shock and vibration resistance. They also work reliably in demanding networks.

Modular design of the switches

The modular Raptor switches platform offers a wide range of opportunities

Modular design of the switches

The modular Raptor switches provide an adaptable platform. They can be individually extended with different supply and communication modules. The number of ports can also be increased via an extension module. For example, the SFP module options include additional customization possibilities.

This enables requirements such as scalable network performance, high speed, and long operating times to be met. The modularity of our switches improves reliable energy management in the network, reduces total cost of ownership, and operational overheads.

EP 7200, EP 7400, and EP 7500 managed switches

The managed switches with a low-profile 19" design have a powerful Layer 2 and Layer 3 feature set. The EP 7400 and EP 7500 versions can be customized with a total of four different communication modules as well as two different power supply modules. The EP 7400 managed switches can be extended with PoE functions, while the EP 7500 versions supplement the basic housing with additional security features.

In contrast to the modular EP 7400 and EP 7500 versions, the EP 7200 series managed switches have predefined Ethernet port options. With up to 32 ports, the EP 7200 managed switches have a high port density and a Lite Layer 3 feature set.

Design of the EP 7400 and EP 7500 managed switches
Color display
Rapid error diagnostics
SD card
There are two SD card slots in total
Management port
Can be deactivated
Modular power supply
Individual combination of two power supplies possible
Diagnostic LEDs
Quick and easy error detection
The modular Raptor switches provide an adaptable platform. They can be individually extended with different supply and communication modules.
Power terminal block
Clear overview of the power and alarm contact connections
Communication modules
Selection of a total of six different communication modules
Additional port modules
Supports one 4-port SFP module or additional device connections

Product overview

The EP 7200, 7400, and 7500 managed switches in detail:

FL SWITCH EP 7200
FL SWITCH EP 7400
 FL SWITCH EP 7500
FL SWITCH EP 7200

FL SWITCH EP 7400

FL SWITCH EP 7500

Features
Layer 2 yes yes yes
Layer 3 yes yes yes
Static routing up to 64 up to 4089 up to 4089
Open Shortest Path First (OSPF) up to 64 up to 1358 up to 1358
Routing Information Protocol (RIP) up to 64 up to 1358 up to 1358
Virtual Router Redundancy Protocol (VRRP) up to 8 up to 15 up to 15
Redundant power supplies yes yes yes
128-bit AES encryption yes yes yes
1588V2 transparent clock yes yes yes
Port security yes yes yes
IPSEC/VPN no no yes
Stateful firewall no no yes
NAT no no yes
To the product list To the product list To the product list

EP 6400 and EP 6500 managed switches

The compact DIN rail devices with extensive Layer 2 and Layer 3 functionality support up to 16 Ethernet ports. In this respect as well, the EP 6500 versions have additional security functions.

Product overview

The EP 6400 and EP 6500 managed switches in detail:

FL SWITCH EP 6400
FL SWITCH EP 6500
FL SWITCH EP 6400

FL SWITCH EP 6500

Features
Layer 2 yes yes
Layer 3 yes yes
Static routing up to 4089 up to 4089
Open Shortest Path First (OSPF) up to 1358 up to 1358
Routing Information Protocol (RIP) up to 1358 up to 1358
Virtual Router Redundancy Protocol (VRRP) up to 15 up to 15
Redundant power supplies yes yes
128-bit AES encryption yes yes
1588V2 transparent clock yes yes
Port security yes yes
IPSEC/VPN no yes
Stateful firewall no yes
NAT no yes
To the product list To the product list

EP 4200 and EP 5200 managed switches

The EP 4200 and EP 5200 managed switches are the powerful Layer 2 switches of the Raptor portfolio. The EP 5200 supports up to 28 Ethernet ports in the 19" format, while the EP 4200 supports up to 16 Ethernet ports as a compact DIN rail version.

Product overview

The EP 4200 and EP 5200 managed switches in detail:

FL SWITCH EP 4200
FL SWITCH EP 5200
FL SWITCH EP 4200

FL SWITCH EP 5200

Features
Layer 2 yes yes
Redundant power supplies yes yes
128-bit AES encryption yes yes
PTP end to end implementation yes yes
Port security yes yes
To the product list To the product list