The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Industrial communication technology

Unmanaged PoE switches The 1000 and 1100 series unmanaged PoE (Power over Ethernet) switches enable you to supply end devices with power and data via the same Ethernet cable. You can also use some versions in harsh ambient conditions, thanks to the extended temperature range. Select models also include SFP ports, which provide additional flexibility depending on the distance requirements.

1000 and 1100 series unmanaged PoE switches
PoE applications with surveillance cameras

Unmanaged switches of the 1000 series are ideal for applications with high data throughput, such as PoE cameras

High performance and high data throughput of PoE switches

PoE switches of the 1000 series are compliant with the IEEE 802.3 at (​PoE​+) standard, which means they are capable of supplying the powered​ device (PD) with up to 30 W at 48 V DC. The maximum transmission length of 100 m also makes it possible to supply very remote PDs.

​The FL SWITCH​ -1000 PoE portfolio also includes Gigabit versions for applications that also require high data throughput due to the use of high-resolution cameras. Furthermore, the devices support Jumbo frames, which enables an additional increase in efficiency in networks with high data volumes.

Unmanaged PoE switches

Stable connections

With Quality of Service (QoS) prioritized messages, the PoE switches provide high transmission quality as well as particularly stable and reliable connections. This results in error-free and interference-free transmission.

Overview of 1000 series unmanaged PoE switches

FL SWITCH 1000 POE
FL SWITCH 1000 POE-GT
FL SWITCH 1100T POE
FL SWITCH 1000 POE

FL SWITCH 1000 POE-GT

FL SWITCH 1100T POE

Transmission speed 10/100 Mbps 10/100/1000 Mbps
Temperature range 18 … 57 V DC 18 … 57 V DC | 52 … 57 V DC (in selected models)
Type of protection -40°C ... +75°C -40°C … +75°C | -10°C … +60°C (in selected models)
Power over Ethernet power budget IP30 IP30
Special features - Yes (in selected models)
Approvals 30 W per port | 120 W per switch 30 W per port | 60 W/120 W per switch (in selected models)
Zur Produktliste Zur Produktliste Industrial Ethernet Switches