Panel PCs

Panel PCs

Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.

Ask a question for additional information about these products

The advantages of our Panel PCs

  • Suitable for every system with display sizes from 7″ to 21″
  • Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
  • Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
  • High system availability with the industrial-grade fan-free design and the absence of moving parts
  • Flexible extension with optional extension cards, such as additional Ethernet ports
  • Secure hardware option with TPM 2.0

Valueline: The new generation of industrial PCs

New products

Rugged WP 6000 series
VL3 FPM with various display sizes
Compact panel PCs with state-of-the-art processor technology

Rugged web panels

For demanding environments

The new Rugged WP 6000 series features robust web panels for demanding environments. With their extended temperature range, high impact strength, and readability in direct sunlight, they are ideal for rugged outdoor operating applications.

Main features

  • Extended temperature range (-30°C … +65°C)
  • High impact strength (40g) and vibration resistance (5g)
  • Displays readable in direct sunlight with UV and IR protection
  • Responsive PCAP touch screen displays from 7 to 15.6"
  • Integrated motion and ambient light sensor

Your Advantages

  • Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
  • Open and usable in any third-party system
  • Can be operated with gloves and suitable for use in damp environments
  • Ideal for any HTML5 or browser-based visualization

Flat screen touch monitors

For industry

VL3 FPM are flat screens and extend the VL3 panel PC portfolio. These monitors combine the look, feel, and mechanical properties of the VL3 PPC and xP 6000 HMIs and offer extended connection options compared to the BL FPM series monitors.

Main features

  • Large selection of display sizes
  • Same look as the xP 6000 HMI panels and VL3 panel PCs
  • Same mechanical properties as the xP 6000 HMI panels and VL3 panel PCs
  • Flexible installation with or without control cabinet
  • Extended connectivity options

Your Advantages

  • Same appearance and same cutout dimensions as TP 6000/WP 6000 HMIs and VL3 panel PCs
  • Improved connection options, including 2 x USB output and optional VGA, DP, or HDMI signal
  • Can be operated wearing gloves and suitable for humid ambient conditions

Compact panel PCs

Use of state-of-the-art processor technology

VL3 PPCS is an extension of the VL3 panel PC portfolio. They combine the look, feel, and mechanical properties of the xP 6000 HMIs with the technology of the VL3 UPC, compact box PCs with Intel x6000 processors, and industry-leading extension options.

Main features

  • Long-term available Atom® processors of the x6000 series generation (Elkhart Lake)
  • Six fixed and one configurable item
  • Flexible extension options for the second COM port, wireless LAN, Ethernet extension, and 4G / LTE cellular connection
  • Ready for Windows 11

Your Advantages

  • Modern hardware platform that is scalable in terms of performance and storage space
  • Scalable, state-of-the-art Elkhart Lake processor technology to provide optimum system performance in a single compact package
  • The same haptics and mechanical properties as the xP 6000 HMIs
  • Best connectivity options to enable communication of different networks and I/O devices simultaneously

Further information
Our HMIs and IPCs in detail

Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.

Download the e-paper now
Man working with HMIs and IPCs