EMpro AC energy meters support single-phase 2-conductor, three-phase 3-conductor, and three-phase 4-conductor applications and are available as direct measurement or current transformer versions. Currents up to 100 A AC can be measured directly over the entire temperature range from -40 to +70°C. The measurement input via current transformer can be configured for 1 A or 5 A current transformers, whereby the transformer ratio can be parameterized.
3-phase energy meter with direct measurement up to 100 A AC, Modbus/RTU interface, 2 pulse outputs, 4 tariffs (via Modbus), operating temperature up to +70°C, certified in accordance with Measuring Instruments Directive (MID)