Marketing motif: Energy meters for billing purposes and multifunctional energy measuring devices floating in space

Energy and power measuring technology

Whether for complex energy measurements, simple cost center billing, or monitoring the performance of your photovoltaic system, our energy and power measuring technology portfolio enables you to record all electrical variables that are relevant for your energy monitoring. To ensure easy device installation and startup, we have focused in particular on user-friendliness and optimum interaction with the current sensor technology.

Your advantages

  • Cost center-specific energy data billing with EMpro energy meters for billing purposes
  • Just three steps to energy measurement with intuitively configurable EMpro energy measuring devices
  • Access to energy data and component information worldwide with IoT-capable EMpro energy measuring devices
  • Detect faults in individual PV strings in order to take targeted countermeasures with the SOLARCHECK PV string monitoring system
EMpro energy meters for billing purposes

Energy meters for billing purposes

EMpro energy meters for billing purposes enable cost center-specific energy data billing. Special versions are especially suited for collecting energy data for billing purposes in e-mobility charging stations.

Choose from the following products:

  • Single-phase AC energy meters for direct measurement up to 45 A AC
  • Three-phase AC energy meters for direct measurement up to 100 A AC or with transformer input
  • DC energy meters for direct measurement up to 650 A DC
EMpro energy measuring devices

Multifunctional energy measuring devices

EMpro energy measuring devices measure your energy data and communicate it to higher-level control and management systems.

Find the right product for your application here:

  • Multifunctional energy measuring devices with current transformer input or with direct connection option for manufacturer-independent Rogowski coils
  • IoT-capable energy measuring devices with current transformer input or with direct connection option for manufacturer-independent Rogowski coils
  • Energy measuring devices with 24 V supply and current transformer input or with direct connection option for manufacturer-independent Rogowski coils
SOLARCHECK PV string monitoring system

PV string monitoring

The SOLARCHECK PV string monitoring system provides reliable information on the status of your photovoltaic system.

Design your PV string monitoring system from the following products:

  • Communication module with Modbus/RTU interface for connecting up to eight current measuring modules, each with one voltage measuring module
  • Current measuring modules for direct currents up to 20 A DC
  • Voltage measuring modules up to 1,500 V DC
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet