The connection between the ECM-UC current measuring transducer and the PC can be established conveniently with a standard USB-C cable. Special accessories are not required.
During the configuration process, both data transmission and power is supplied to the device via the USB-C cable. Therefore, an external 24 V DC supply is not required for the operation of the current measuring transducer. This saves you the time-consuming connection and disconnection of electrical cables – for every single device.
Universal current transducer, for measuring AC, DC, and distorted currents, 0 ... 300 A input current, 4 ... 20 mA output