The connection between the ECM-UC current measuring transducer and the PC can be established conveniently with a standard USB-C cable. Special accessories are not required.
During the configuration process, both data transmission and power is supplied to the device via the USB-C cable. Therefore, an external 24 V DC supply is not required for the operation of the current measuring transducer. This saves you the time-consuming connection and disconnection of electrical cables – for every single device.
Current measuring transducers for measuring AC, DC, and distorted currents. Configuration via USB-C interface via the web server (without 24 V DC). Four current measuring ranges: 0 A ... 0.1 A to 0 A ... 12.5 A. Modbus/RTU interface configuration (RS-485), Standard configuration, Push-in connection