Photovoltaic connectors

PV connector

Phoenix Contact connectors for field assembly are ideal for cabling photovoltaic systems. Whether AC or DC, circular or rectangular – the solar connectors cover a wide range of requirements. Device connectors, PCB connection technology, and accessories complete the portfolio.

Go to Product Detail Page for item 1284632
PV-C4M-S 6-16 (-) - Connector
PV-C4M-S 6-16 (-) - Connector
1284632

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm

Go to Product Detail Page for item 1284634
PV-C4F-S 6-16 (+) - Connector
PV-C4F-S 6-16 (+) - Connector
1284634

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm

Go to Product Detail Page for item 1020775
PV-C4M-S 2,5-6 (-) - Connector
PV-C4M-S 2,5-6 (-) - Connector
1020775

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Go to Product Detail Page for item 1020776
PV-C4F-S 2,5-6 (+) - Connector
PV-C4F-S 2,5-6 (+) - Connector
1020776

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Your advantages

  • Quicker and easier conductor connection on site thanks to innovative fast connection technology
  • Easy cabling: Assembly without special tools
  • Permanently reliable connection with TÜV-tested components
  • High degree of flexibility thanks to connection solutions for various cable cross-sections
  • Future-oriented cabling of PV systems with consistent connection solutions

Product range overview for photovoltaic connectors


DC connectors

Panel feed-throughs, connectors, and comprehensive accessories – with SUNCLIX series PV connectors, you can get innovative connection technology from a single source.

  • Voltages up to 1,500 V
  • Currents up to 65 A
  • Conductor cross-sections from 2.5 to 16 mm²
  • SUNCLIX spring connection
  • Crimp connection
  • Degree of protection: IP66/IP68 (24 h/2 m)

AC connectors

For the AC side of photovoltaic systems, the PRC series connection technology portfolio is available for every performance class. The portfolio includes circular and rectangular connectors for 1- and 3-phase devices, plus panel feed-through terminal blocks and corresponding accessories.

  • Voltages up to 690 V
  • Currents up to 70 A
  • Conductor cross-sections from 1.5 to 16 mm²
  • Screw and crimp connection
  • PRC: IP66/IP68 (24 h/2 m)/IP69K

Areas of application


DC connectors and PCB terminal blocks for PV panels
DC connection technology for field cabling
Installation system for photovoltaic system technology
DC connectors and PCB terminal blocks for PV panels

Using PCB terminal blocks without insulating bodies, you can connect flexible cables to your module junction box quickly and safely.

SUNCLIX connectors with crimp connection are ideal for connecting solar panels on the field side and cable assemblies. They are designed for automated processing and meet established international standards.

To the products
DC connection technology for field cabling

Wire your photovoltaic system efficiently, safely, and reliably from the panel through to the inverter – with the SUNCLIX connection system. The one-piece DC connectors can be connected quickly and easily without using special tools. The spring technology ensures permanently reliable and stable conductor contacting.

To the products
Installation system for photovoltaic system technology

PRC series connectors are suitable for power transmission in outdoor applications. The device, coupler, and field connectors are manufactured from special plastics. They allow connection solutions for micro and string inverters, as well as for tracking systems and battery storage systems.

To the products

Consistent connection technology from the photovoltaic panel to feed-in

Interactive image map: Topology of the photovoltaic connection technology
PCB terminal blocks without insulating bodies
For the quick and safe connection of module junction boxes.
To the products
PCB terminal blocks without insulating bodies
Solar connectors with crimp connection
For the field-side connection of your photovoltaic panels.
To the products
Solar connectors with crimp connection
Solar connectors with SUNCLIX spring connection
For field-side connection to the device.
To the products
Solar connectors with SUNCLIX spring connection
Cable-based DC distributors
For fast parallel connection of photovoltaic panels.
To the products
Cable-based DC distributors
DC fuse plugs
For protecting panels and devices in photovoltaic systems.
To the products
DC fuse plugs
DC panel feed-throughs
For device connection, preassembled or designed for assembly.
To the products
DC panel feed-throughs
Data and signal connectors
Copper- and fiber-optic-based data connectors and signal connectors, M5 to M23, 3- to 19-pos.
To the products
Data and signal connectors
PCB terminal blocks and PCB connectors
PCB-based connection technology for the transmission of signals, data, or power.
To the products
PCB terminal blocks and PCB connectors
AC connectors
for grid-side connection.
To the products
AC connectors

SUNCLIX connectors for photovoltaic systems

SUNCLIX connectors for connecting PV panels
Connectors for photovoltaics in a greenhouse
DC distributor in a photovoltaic system
SUNCLIX connectors for connecting PV panels

SUNCLIX connectors from Phoenix Contact support automated processing. Silver-plated contacts ensure lower contact resistance values during long-term use.

The connectors with crimp connection are designed for currents up to 40 A (TÜV)/50 A (UL) and voltages up to 1,500 V (TÜV/UL).

Connectors for photovoltaics in a greenhouse

The innovative spring connection of the DC connectors allows you to reliably and safely connect cables ranging from 2.5 to 16 mm² without special tools. This facilitates particularly quick and easy on-site assembly.

DC distributor in a photovoltaic system

Our Y distributors and string fuses enable even greater flexibility in photovoltaic cabling. Route adjacent strings to the terminal point easily and inexpensively with just one string cable.

Protect your devices with external string fuses and benefit from the advantages of thermal management and small device size.

E-paper
The PV portfolio at a glance

Are you looking for reliable and innovative connection technology for your photovoltaic panels, inverters, or for the complete photovoltaic system? Then you have come to the right place.

Open the e-paper
Photovoltaic connectors portfolio
Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.