UL Recognized
Approval ID: E477377-20180202| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 50 A | - 10 | ||
TÜV Rheinland
Approval ID: R60169305 0001| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 35 A | 2.5 - 6 | ||
TÜV Rheinland
Approval ID: R60169305 0002| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 2000 V | 35 A | |||