With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.
D-SUB crimp contact, series: HC-M-DSUB-C, Socket, turned, contact diameter: 1 mm, rated current: 5 A, connection cross section: 0.08 mm2 ... 0.12 mm2, AWG 28...24 , contact material: Metal