RJ45 bending protection sleeve - VS-08-KS-H/GY
1654743

RJ45 bend protection sleeve, for pin inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45, for cable cross section up to 7 mm, color: gray


Product Details




Product type Bend protection sleeve

Dimensional drawing
Width 13.5 mm
Height 17 mm
Length 29.5 mm

Color gray
Flammability rating according to UL 94 V0
Housing material PA

Cable structure
External cable diameter 7 mm

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 80 °C

Item number 1654743
Packing unit 5 pc
Minimum order quantity 5 pc
Product Key ABNAAZ
Catalog Page Page 372 (C-2-2019)
GTIN 4017918977801
Weight per Piece (including packing) 2.13 g
Weight per Piece (excluding packing) 2.13 g
Customs tariff number 39269097
Country of origin CN


ECLASS

ECLASS-9.0 27440212
ECLASS-10.0.1 27440212
ECLASS-11.0 27440212

ETIM

ETIM 8.0 EC001679

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values