RJ45 bend protection sleeve, for pin insert VS-08-ST-RJ45, cable cross section up to 6 mm, color: gray
Bend protection sleeves
RJ45 bend protection sleeve, for pin insert VS-08-ST-RJ45, cable cross section up to 6 mm, color: green
RJ45 bend protection sleeve, for pin inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45, for cable cross section up to 7 mm, color: gray
RJ45 sleeve housing IP20, for pin insert VS-08-ST-RJ45, with push-pull interlocking for panel mounting frames, for cable cross section 5.0 mm ... 6.5 mm
RJ45 sleeve housing, IP20, for pin insert VS-08-ST-RJ45, with push-pull interlocking for panel mounting frames, inverted design, for Factoryline modular managed switches, for cable cross section 5.0 mm ... 6.5 mm
RJ45 bend protection sleeve, for pin inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45, for cable cross section up to 7 mm, color: green
Molded cable strain relief, suitable for KGS-... cable housings, prevents the cable from being bent
Bend protection sleeve