Maintenance license (5 years) for the Emalytics Controller license NC4-250
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Emalytics Supervisor license for CSV database driver
Upgrade of the Emalytics Supervisor license for connectivity to an additional Emalytics Controller (it is possible to use several update licenses to integrate more than one additional controller).
Runtime license for Emalytics View for the visualization of up to 500 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Controller license for an additional 2500 data points
Runtime license for Emalytics View for the visualization of up to 50000 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade of Emalytics Supervisor license from SUP-100 to connectivity to any number of Emalytics Controllers (SUP-UNL)
Emalytics Supervisor license for an additional 1250 data points
Upgrade license for Emalytics View to extend the runtime license from 2500 Niagara data points to 10000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (3 years) for the SUP-1 Emalytics Supervisor license