Upgrade license for Emalytics View to extend the runtime license from 1250 Niagara data points to 10000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (5 years) for the Emalytics Controller license NC4-10000
Emalytics Supervisor license with connectivity to any number of Emalytics Controllers (separate maintenance license required)
Upgrade license for Emalytics View to extend the runtime license from 250 Niagara data points to 10000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Controller license to integrate 50 data points (separate maintenance license required)
Runtime license for Emalytics View for the visualization of up to 250 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Supervisor license with connectivity to up to 10 Emalytics Controllers (separate maintenance license required)
Upgrade license for Emalytics View to extend the runtime license from 10000 Niagara data points to 25000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (3 years) for the Emalytics Controller license NC4-250
JSON toolkit for Emalytics Controller, enables JSON-based interface development, valid maintenance license required