Emalytics Controller license to integrate 500 data points (separate maintenance license required)
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (1 year) for the Emalytics Controller license NC4-1250
Emalytics Controller license for an additional 1250 data points
Emalytics Controller license for an additional 100 data points
Upgrade license for Emalytics View to extend the runtime license from 500 Niagara data points to 5000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Niagara Cloud Service Remote annual subscription for the supervisor (separate maintenance license required)
Maintenance license (3 years) for the Emalytics Controller license NC4-100
Maintenance license (1 year) for the NC4-50 Emalytics Controller license
Runtime license for Emalytics View for the visualization of an unlimited number of Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade license for Emalytics View to extend the runtime license from 2500 Niagara data points to 50000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.