The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Communication technology for residential buildings

Digitalization provides information on the situation in residential buildings and, in addition to intelligent control, also enables active remote access. COMPLETE line provides solutions for reliable and secure remote communication with smart buildings.

Interactive image map: Building the communication infrastructure in a residential building
SMS notification
The TC Mobile I/O SMS relay sends a text message to any cellular device when, for example, the pump monitoring or other systems report errors. The alarm can in turn be acknowledged via SMS or cellular communication, and defined countermeasures can be initiated.
Find out more
SMS notification
3rd party OpenSource controller
Smart homes are often controlled by a Raspberry Pi. COMPLETE line provides DIN rail connectors and housings for this open controller.
Find out more
3rd party OpenSource controller
Control
In the media field, PLC logic provides an ideal control solution for intelligent residential buildings with the free editor and intuitive programming.
Find out more
Control
Switch
Switches collect and distribute all data efficiently. COMPLETE line provides a comprehensive portfolio with unmanaged and managed switches.
Find out more
Switch
Secure remote control
As soon as there is a connection of data networks to the Internet, data security is an issue. For a high security requirement, mGuard is another alternative at an industrial level.
Find out more
Secure remote control
Control panel
Control panels make building data visible and, depending on programming, enable direct control. With the WP4000 control panel, COMPLETE line provides a potential solution with high-grade, robust industrial quality.
Find out more
Control panel
Supply, protection, and monitoring
A comprehensive communications infrastructure for residential buildings uses data from all areas of the building installation. The “Supply, protection, and monitoring” area provides data on lightning protection and energy measurement, for example.
Find out more
Supply, protection, and monitoring
Connectivity
Suitable connection technology is crucial for reliable communication in the smart home. COMPLETE line provides solutions for all tasks.
Find out more
Connectivity

The communication technology for buildings is often located in the main distribution box, even though these were not intended for the conventional rail-mounted device format. Therefore, RMD control cabinets often contain media fields that are not in keeping with the format.

If the monitoring system for different loads in the residential building registers critical states, an SMS relay sends a short message to cellular devices in defined cases. This enables a quick response when level sensors, pump monitors, and other systems report errors and damage is imminent. In this case, the alarm can be acknowledged via SMS or cellular communication to the relay, so that countermeasures can begin.

A controller implements significantly more functions as needed. It captures, stores, and analyzes data in almost infinite quantities. This data forms the basis for automated communication between devices and active remote control. Open systems such as Raspberry Pi devices are often used in the Smart Home.

With an increasing number of data points and connected devices, or a more intensive use of monitoring and control systems, the use of an industrial controller is recommended. Here, COMPLETE line provides the PLC logic programmable logic relay modules and the controllers of the PLCnext family including cloud integration, for example.

Switches act as connecting elements between different devices. The number of connected devices, the activity of the network, and the data volume define the requirements on the IT infrastructure. COMPLETE line provides a wide range of unmanaged and managed switches of a high-grade industrial quality and with many specialized features. Control panels provide direct access to the overall IT infrastructure, make building data visible and, depending on programming, enable direct control.

The connection of data networks to the Internet creates the need for data protection, especially with regard to remote access to the controller for various devices. Here, security provides comprehensive protection against unauthorized access.

Electrical installation and electronics
Products for your daily work in the field of electrical installation

Our comprehensive range for electrical installations provides you with successful support in many of your tasks. From the cabling, through the right surge protection, all the way to the correct tool – with our durable products and innovative solutions, we ensure greater efficiency in electrical installation.

Discover all products now
Installer at the control cabinet with crimping pliers in hand