The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Supply, protection, and monitoring in residential buildings

For a long time now, digitalization has also been finding its way into private residential buildings. The large number of intelligent devices used here must be supplied reliably with power. COMPLETE line provides you with systemic solutions for the supply, protection, and monitoring of energy in residential buildings.

Establishing a reliable power supply for residential buildings
Lightning and surge protection
A high discharge capacity in an extremely compact design – and for continuous voltages up to 440 V. The spark gaps in our FLASHTRAB type 1+2 combined lightning current and surge arresters are extremely high-performance thanks to the use of technology with no line follow current.
Find out more
Lightning and surge protection
Connection to the distribution
The EO electrical outlets with 11 different plug geometries are perfect for any building control cabinet. Additional functions such as LED displays, fuses, switches, and circuit breakers extend the range of possible applications.
Find out more
Connection to the distribution
End device protection socket
Provide almost invisible protection for your end devices with our BLOCKTRAB type 3 device protection. The BLT-T3 is installed in device sockets, cable ducts, and underfloor systems.
Find out more
End device protection socket
Surge protection for outdoors
In building installations with an external lightning protection system, type 2 surge protection is the second level of protection after type 1 lightning arresters. VALVETRAB SEC is the world’s narrowest type 2 surge protective device with an overall width of just 12 mm per channel.
Find out more
Surge protection for outdoors
Surge protection for photovoltaic systems
The string combiner boxes (SCBs) with string fuse outside the control box stand out due to their compact design and flexible field of application.
Find out more
Surge protection for photovoltaic systems
DC power supply
Use STEP POWER in your building automation. The low no-load losses and high degree of efficiency ensure maximum energy efficiency.
Find out more
DC power supply
DC UPS
DC UPS for your building automation: STEP UPS has been designed specifically for use in distribution boards.
Find out more
DC UPS
Energy monitoring
EMpro energy measuring devices acquire your energy data and communicate it to higher-level control and management systems.
Find out more
Energy monitoring
Secure communication
COMPLETE line provides solutions to the question “How can I ensure reliable and secure remote communication with my smart building?”
Find out more
Secure communication

The FLASHTRAB type 1+2+3 combined lightning current and surge arrester reliably protects electrical installations against overvoltage. The optional remote signaling module with digital output signals tripping and maintenance requirements.

Sockets for DIN rail mounting in the rail-mounted-device format enable direct connection of 230 V devices to the main distribution board.

For devices with a cable length distance of more than 10 m from the protected main distribution, an additional micro-protection unit is recommended.

In particular in outdoor areas, loads such as wall boxes, outdoor lighting, pumps, and photovoltaic systems must be protected against overvoltage. In some cases, these devices are already equipped with surge protection ex-works; in other cases, an on-site extension is required.

Photovoltaic systems require both AC and DC-side protection. Fully prefabricated string combiner boxes simplify the connection considerably. Special photovoltaic connectors also enable a secure connection.

DC voltage is often used to power electrical door systems, alarm systems, notification systems, and other security and convenience systems. For this purpose, the conversion of the AC voltage is necessary. Historically, different systems require different voltage levels. STEP POWER power supplies provide solutions in finely graduated power classes for all of these.

The use of a DC UPS reliably prevents the failure of electrical systems. With its rail-mounted-device construction, the STEP POWER DC UPS is designed for the requirements in the subdistribution system.

As the number of electrical loads increases, so does the potential for energy optimization, and thus the need for monitoring. EMpro energy measuring devices, which can be integrated into the corresponding networks via various interfaces, are suitable for this purpose.

Electrical installation and electronics
Products for your daily work in the field of electrical installation

Our comprehensive range for electrical installations provides you with successful support in many of your tasks. From the cabling, through the right surge protection, all the way to the correct tool – with our durable products and innovative solutions, we ensure greater efficiency in electrical installation.

Discover all products now
Installer at the control cabinet with crimping pliers in hand