WP 4000 - Web panel
1065546

Web panel for HTML5 applications in various forms. Arm® Cortex® A53, 4x 1.2 GHz, 2x USB 2.0, 1x Ethernet (10/100 Mbps), RJ45, Linux Yocto and Chromium browser. Item No. changed: For configuration versions as fixed items, use web code #2467

Product details








Compatible products



Your advantages

Visualization of self-programmed JavaScript applications possible
Embedded Linux operating system
Display available in sizes from 17.8 cm (7") to 47.0 cm (18.5")
Secure communication, thanks to SSL-encrypted data transmission
Ideal for use with PLCnext Engineer or CODESYS
Flexible, thanks to open web standard and free choice of web server and visualization software
Easy startup – just enter the IP and URL
No security updates are required for JAVA or Flash plug-ins thanks to HTML5