The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Control and monitoring of fuel cells Discover our solutions for the automation, electrification, and networking of stationary and maritime fuel cell applications. Our white paper explains how you can equip your systems with automation technology with little effort and a high level of security.

Fuel cell

The challenge


Fuel cell modules

Efficient and safe operation

Safe operation and a long service life without unexpected failures are important prerequisites for the widespread acceptance of fuel cells. In order to realize a specific output power of a fuel cell system, several fuel cell stacks are combined. This combination of stacks requires solutions that transmit both current and data signals. In addition, it is necessary to monitor and control important process parameters to ensure the correct and efficient operation of the fuel cell. These include the temperature within the stacks, pressures of fuel and air or oxygen, and electrical stack parameters. The scope of all the monitoring and control functions involved therefore requires an automatic control system. Furthermore, the safety of the entire fuel cell system must be ensured at all times and a suitable safety concept must be in place.

Solution


Smart operation of fuel cells

Whether in the context of an emergency power application, in use as a grid replacement system, or in the maritime sector, our open PLCnext Technology ecosystem allows you to control and monitor your fuel cell application efficiently and safely. PLCnext Technology and Axioline I/O offer a modular automation kit that allows you to integrate all relevant sensors and actuators. In addition to the acquisition of standard signals, it is also possible to integrate safety-critical signals via functionally safe I/O modules and to integrate intrinsically safe signals. With IEC 62443 certification and the consistent use of open communication interfaces, you can easily connect your fuel cell application to higher-level data acquisition systems in an IT-safe manner. Learn more about this in our video.

Man with tablet in front of a power-to-X application

Access to decentral fuel cells

Fuel cell systems are ideal for decentral applications. We offer various options for secure remote access to your application. This means that you can perform maintenance and service jobs quickly and efficiently, as well as significantly reduce costly and time-consuming on-site service calls. For data transmission, we offer our mGuard Secure Cloud solution. This turnkey remote maintenance solution connects service personnel and systems over the Internet securely and reliably. The mGuard Secure Cloud uses highly secure VPN tunnels and ensures the confidentiality, authenticity, and integrity of data transmitted between the devices.

Structure of an example control and monitoring solution

Fuel cells can lose substantial performance capacity even with slight deviations from the optimum operating conditions. It is therefore necessary to monitor and control the critical operating parameters, including the operating temperatures and pressures, as well as the electrical stack parameters. To do this, power, signal, and data connections are required on a large scale for safe and reliable operation of fuel cells.

Interactive image map: Structure of an example control and monitoring solution for fuel cells
Security routers
With comprehensive security functions, the mGuard security routers protect your industrial network against unauthorized access by people or malware.
Learn more
Security routers
PLCs and I/Os
Smart automation of your fuel cell application with suitable PLCs and I/Os.
Learn more
PLCs and I/Os
COMPLETE line – industry-specific solutions for the control cabinet
Set up control cabinets quickly and easily with the comprehensive and coordinated COMPLETE line product portfolio. The COMPLETE line products have a uniform design and uniform haptics, which makes them very easy to install.
Learn more
COMPLETE line – industry-specific solutions for the control cabinet
DC power electronics
Our highly efficient CHARX power electronics enable cost-effective operation.
Learn more
DC power electronics
Signal and power cables
Connect sensors and actuators quickly and easily in the field using assembled cables for signal and power transmission.
Learn more
Signal and power cables

Contact person

Thomas Oesselke
Thomas Oesselke
Business Development Manager, Power-to-X
I would be happy to help you on your way to a carbon-neutral future with green hydrogen.
White paper – fuel cells

What to expect in our white paper

  • Automation and networking of the fuel cell system with modular, open-technology concepts
  • Operation of fuel cells in the optimum range and with high efficiency with the open control system
  • Comprehensive safety and security for fuel cell systems with solutions and products for explosion protection, functional safety, and cybersecurity

We support you in the implementation of your power-to-X application with our comprehensive portfolio in the fields of automation, networking, and connection technology – combined with our experience in the fields of functional safety, cybersecurity, and explosion protection.

Thomas Oesselke, Business Development Manager, Power-to-X
Thomas Oesselke

Guaranteed safety

To also use fuel cells in critical infrastructure, comprehensive protection against cyberattacks is required. Ensuring system conformity with regard to functional safety and explosion protection also plays an important role. Together with our customers, we develop a thorough analysis of the possible hazards and create a suitable safety concept.

SIL icon in front of power-to-X systems
Icon for explosion protection in front of power-to-X system
Industrial security for power-to-X systems
SIL icon in front of power-to-X systems

Functional safety mechanisms must be regulated in such a way that failures or potential hazardous situations can be managed. This is best achieved by means of a tailored safety concept.

We provide services to cover the entire safety lifecycle. In addition, our wide range of safety applications is certified in accordance with IEC 61508 and IEC 61511. To keep up to date with the latest knowledge, we will be happy to support you with training courses for employees.

More about functional safety
Icon for explosion protection in front of power-to-X system

Due to the occurrence of flammable gases, the topic of explosion protection is crucially important in the hydrogen industry. We offer a comprehensive selection of products and solutions for implementing the requirements in potentially explosive areas with various zones. If necessary, we will also train your employees. Furthermore, we support you with the validation and documentation of intrinsic safety.

More about explosion protection
Industrial security for power-to-X systems

Digital transformation and the increasing complexity of cyberattacks require a holistic security strategy. In addition, the implementation of cybersecurity measures is a legal requirement. Good protection against cyberattacks can only be achieved if coordinated technical and organizational measures are intermeshed.

This is why we offer a comprehensive 360° security concept that includes secure services, solutions, and products. This simplifies the protection of your systems and offers all-round protection for your plant.

More about industrial security

References


Hydrogen energy storage system from Endua

Automating an all-in-one hydrogen energy storage solution for Endua

Our scalable control and safety system improves the control and information availability of a modular hydrogen energy storage system by Endua. At the same time, the total cost of ownership is reduced.

Products


Control cabinets in a power-to-X system

Still haven’t found the right product?

Feel free to contact us. Together, we will find an ideal solution for equipping your control cabinets with more than 100,000 products from connection, communication, and automation technology.