CHARX power – DC power electronics for fast charging stations

DC power electronics and power distribution for fast charging stations

Our highly efficient CHARX power basic power modules and the CHARX power distribute distribution module enable the cost-effective operation of your DC charging infrastructure. The modular 19″ system enables scalable charging power through to High Power Charging (HPC) and significantly simplifies the setup and maintenance of your fast charging stations.

Go to Product Detail Page for item 1162690
CHARX PS/3AC/920DC/87.5KW - DC power module
CHARX PS/3AC/920DC/87.5KW - DC power module
1162690

CHARX power basic, Fast charging module for setting up DC charging stations, Rack mounting, input: 3-phase, output: 200 V DC...920 V DC / 125 A. The corresponding system control cabinet CHARX PS-CAB/4x87.5KW (Item No. 1165442) is necessary for operating the DC power module. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Your advantages

  • 19-inch system with fast connection simplifies installation and maintenance
  • Efficient operation with a high level of efficiency and high power density
  • Scalable charging power through the flexible connection of modules
  • Distribution module supplies power modules with mains voltage efficiently
  • Safe operation with numerous integrated protective functions

The advantages of the 19-inch system in a video

The modular 19-inch system in detail Implement quick rack mounting of your DC charging stations

The CHARX system in a standard 19-inch format consists of several coordinated modules for distributing, transforming, and controlling the charging current: The new distribution module CHARX power distribute, the new control module power module CHARX control integrated, and the CHARX power basic power modules can be combined to suit any charging situation.

Compared to classic assembly with DIN rail components, the modular setup significantly reduces the complexity of a DC charging station and enables modules to be installed and replaced quickly.

Interactive image map: The modular CHARX system for 19" rack mounting
Power control module
CHARX control integrated combines all functions required to control and monitor your 19" charging station. The control module manages up to five 30 kW power modules for fast DC charging up to 150 kW. It simplifies the planning, installation, and maintenance of your charging station, because it combines all the necessary components, such as charging controller, insulation monitoring, power contactors, fuse, 24 V auxiliary power supply and many other components. They make fan control of the control cabinet, temperature measurement, and output voltage measurement, for example, possible. The module also features extensive communication interfaces for easy system integration and remote access.
Directly to the control module
Distribution module
CHARX power distribute supplies AC mains voltage to up to five power modules in your 19" fast charging station. It also supplies power to the control module. Integrated surge protection, miniature circuit breakers, and overheating protection ensure maximum safety for all downstream modules and conductors. This enables the fused connection of power modules of overvoltage category II.
Directly to the distribution module
Power modules
The highly efficient CHARX power basic fast-charging modules, allow more economic operation of your DC charging infrastructure.They convert AC mains power into the DC power needed for e-vehicle fast charging. The compact 19″ rack modules can be installed directly in the charging station and interconnected in any way in accordance with power requirements.
Directly to the AC/DC power module
Interconnect up to five power modules
With the modular design of a 19" charging station, a charging power of up to 150 kW can be realized by interconnecting up to five 30 kW power modules.
Fast-connection technology
The Push-in fast connection and the T-LOX knee-lever connection allow the use of stripped or ferruled conductor ends, ensuring fast installation and easy maintenance.
Space-saving, efficient design
Especially for charging stations in urban locations, the space requirement is a key factor. Other comparable systems with an identical charging power have a significantly higher space requirement and require additional wiring work.
Comprehensive interfaces
Easily connect your peripheral devices such as the charging cable, touch panels, RFID readers, status LEDs, and power electronics with CCS, CAN bus, OCPP, TCP/IP, RS-485, and I/Os communication interfaces.
Freely programmable in accordance with IEC 61131
The CHARX control integrated control module is extremely flexible in use and features free programming in accordance with IEC 61131, giving you the ability to fully customize the software and user interface of your charging station.

Our DC power modules in comparison Decide which module suits your application

30 kW DC/DC module
30 kW AC/DC module
87.5 kW AC/DC module
30 kW DC/DC module

30 kW AC/DC module

87.5 kW AC/DC module

Mounting type 19-inch rack mounting 19-inch rack mounting Mounting in a separately available system cabinet
Output current 100 A 100 A 125 A
Efficiency >95% >95% >97%
Standards DIN EN 61851-21-2, Class B IEC 61851-1:2017 IEC 61851-23:2014 UL 2202 DIN EN 61851-21-2, Class B IEC 61851-1:2017 IEC 61851-23:2014 UL 2202 DIN EN 61851-21-2, Class A IEC 61851-23:2014
Electrical isolation
Dimensions (W x H x D) 483 mm x 134 mm x 550 mm (3 rack units in 19-inch standard) 483 mm x 134 mm x 550 mm (3 rack units in 19-inch standard) 536 mm x 222 mm x 600 mm
To the product To the product To the product
3D view

Experience now in 3D

The CHARX power basic 30 kW fast charging modules are available as AC/DC converters and DC/DC converters. They can be installed directly into the charging station to provide a stable power supply for charging electric cars. The power modules satisfy all European safety and EMC standards.

With their 19-inch standard dimensions as well as Push-Lock and T-LOX fast-connection technology, they ensure fast installation and servicing.

Our AC distribution module at a glance Find out about technology and features

AC distribution module
AC distribution module

Mounting type 19-inch rack mounting
Integrated protective functions Surge protection, miniature circuit breakers, protection against overheating
AC input 3 x 232 A, 400 V ... 480 V
AC outputs 5 outputs with 3 x 63 A each, 1 output with 3 x 6 A
Standards IEC 61851-1:2017
Dimensions (W x H x D) 483 mm x 134 mm x 550 mm (3 rack units in 19-inch standard)
To the product
3D view

Experience now in 3D

The distribution module, CHARX power distribute, supplies all of the components in your 19-inch charging station. The incoming AC mains voltage can be distributed to up to five power modules. It also supplies power to the control module.

With integrated surge protection, integrated circuit breakers, and protection against overheating, it ensures maximum safety of the downstream modules and conductors.

Flexible, versatile, and easy Discover the other advantages of our 19-inch system

Modular charging station
Supply of charging stations
Distribution module for 19-inch charging stations
Modular charging station

With the modular CHARX system for 19-inch rack mounting, the charging power can be scaled from 30 to 150 kW as needed by interconnecting up to five 30 kW modules – both during preconfiguration and as a retrofit option.

The modules integrate the entire distribution, conversion, and control of the charging current.

Supply of charging stations

There are numerous fields of application for the CHARX power modules. First and foremost, you can integrate them into charging stations.

But they can also be used in other areas, such as charging buffer batteries for applications in the DC industry or charging mobile battery containers that are needed on construction sites.

All modules conform to emission class B, so use in urban environments is not an issue. In addition, the AC/DC modules can also be used on conventional 3-phase connections (32 A).

Distribution module for 19-inch charging stations

The fast-connection technologies from Phoenix Contact and the established 19-inch standard dimensions enable the quick installation and replacement of modules:

Both the Push-in fast connection and the modern T-LOX knee-lever connection developed by Phoenix Contact allow for simple and direct conductor connection using stripped or ferruled conductor ends.

Both technologies enable connection without using additional tools. They are designed for the reliable transmission of data, signals, and power.

Field test: 19-inch EV charging station set up in just 13 minutes

Your personal contact person

For all queries regarding our products and solutions

Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
I will be happy to advise you on your charging infrastructure project.