Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: red
Transformer terminal blocks for convenient test circuits
The test-disconnect terminal blocks offer a high degree of convenience for all the necessary test circuits in secondary current transformer circuits. With six universal function shafts, the test-disconnect terminal blocks provide the highest level of functionality and flexibility in potential distribution. You can protect connected current transformers reliably thanks to connector versions with integrated leading short-circuit contact.
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: yellow
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: blue
Test disconnect terminal block, with slide, nom. voltage: 400 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: green
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: blue
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: green
Test disconnect terminal block, nom. voltage: 400 V, nominal current: 41 A, connection method: Spring-cage connection, 1 level, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2 , color: gray
Test-disconnect terminal blocks
Configurator for test-disconnect terminal blocks
Configure your individual design of measuring transducer sets. In addition to selecting suitable transformer terminal blocks, the accessories for testing and short-circuiting the current transformers can be positioned according to the application.
Advantages
- High-level functionality with up to six universal function shafts for potential distribution or test purposes
- Modular design for current transformer and measuring transducer switching with plug-in transformer terminal blocks
- Reliable protection of connected current transformers and measuring transducers with plug versions with integrated leading short-circuit contact
- Simple and functional design with feed-through terminal blocks and PE terminal blocks of the same shape
- Reliable contacting and latching of the section disconnector in the respective switching state
- Clear identification of the switching states
Test-disconnect terminal blocks
Transformer disconnect terminal blocks
Transformer terminal blocks and transformer disconnect terminal blocks
The current transformer terminal blocks allow you to freely select the connection technology. A patented triple function shaft was used in the design of the current transformer terminal blocks. This guarantees the compact design and flexibility of the terminal blocks. The integrated section disconnector on the terminal blocks switches safely between the switching states using a screwdriver on the orange disconnect lever. Latching is integrated in the end positions and optional switching locks are available to ensure that this switching state is not changed inadvertently. In addition to the disconnect terminal blocks, feed-through terminal blocks and PE terminal blocks of the same shape complete the product range.
MEA series transformer terminal blocks
XTVMEA 6 is the new transformer terminal block in the terminal block range. The new MEA terminal block is equipped with the innovative Push-X connection technology. This means that the conductors can be wired almost effortlessly with just one hand. Another advantage of the new transformer terminal blocks is the type of transformer short circuit. The current transformers can be short-circuited easily and safely, due to special short-circuit bridges and the use of coupling modules for the section disconnectors. By switching over the coupled section disconnectors, the current transformer is automatically short-circuited in line with the “make before break” principle before the current transformer is disconnected on both sides. The decoupling of the actuation levers also allows you to open the circuit on one side. In addition to the XTVMEA 6 test-disconnect terminal block, the new MEA series includes a feed-through terminal block of the same shape and a ground terminal.
PTME test-disconnect terminal blocks
ME series transformer terminal blocks
You can safely and conveniently short-circuit the ME series measuring transducers using the plug-in bridge bars and a standard screwdriver. The bridge bars can be positioned on both sides of the disconnect point in the bridge shaft and latched in place. In addition to the short-circuit bridge version, plug-in terminal blocks with short-circuit plugs can also be used. When the plug is pulled out, an integrated metal switching device ensures a leading short circuit. Connected measuring transducers are therefore automatically protected against damage.
Current transformers
Current transformers and measuring transducers
Current transformers are measuring transducers that convert an incoming electrical variable such as the amperage or the electrical voltage into a proportional, deviating output variable. They reduce large current voltages and strengths because these currents are often too high for conventional measuring devices. These variables must be reduced proportionally to make them measurable. This requires transformers. The energy industry is just one industry in which such transformers are used, and therefore transformer terminal blocks as well. The test-disconnect terminal blocks from Phoenix Contact enable you to set up your measuring transducers in compliance with the relevant technical and standard requirements. With fast switching options in the form of section disconnectors and switching bridges, the various measurements are made possible without significant effort.
Efficient planning with clipx ENGINEER
Engineering software for control cabinet building
The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.
Product brochure on the subject of terminal blocks
Downloads
Brochures about transformer terminal blocks
Would you like to get information about our transformer terminal blocks? Below you will find our product brochures on the subject of terminal blocks and plug-in test systems. You will also find a brochure about the quality tests for the terminal blocks.