URTK/S GN - Test disconnect terminal block
3070118

cross section
connection method
Flow Pictogram
voltage Pictogram

Test disconnect terminal block, with slide, nom. voltage: 400 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: green

Product details









Compatible products



Your advantages

Easy and clear testing in current transformer secondary circuits can be performed using the test disconnect terminal blocks of the URTK/S range
On both sides of the disconnect point, the terminal block has a test socket which can also be used to switch across to neighboring terminal blocks