Universal wall adapter for the easy and professional mounting of the LM-S evaluation unit directly on the wall/on a mounting panel.
Test and monitoring devices
Overvoltages can overload electrical installations and the protective devices intended to protect them. Determine the state of your system and your surge protection at an early stage, before failures occur.
Transport case for accommodating 4 TRABTECH CM 2-PA... test adapters
CHECKMASTER 2 test device for testing the correct function of surge protective devices from Phoenix Contact.
CHECKMASTER 2 test adapter for the VAL-MS product range
CHECKMASTER 2 test adapter for the PT and PLT-SEC product ranges, 17.5 mm
Adapter for easy and correct mounting of the optical lightning sensor for measuring lightning surge currents in a rotor blade of a wind turbine generator.
CHECKMASTER 2 test adapter for the FLT-SEC-H product range.
CHECKMASTER 2 test adapter for the FLT-CP, FLT-SEC, VAL-CP, and VAL-SEC product ranges
CHECKMASTER 2 test adapter for the CLT product range.
CHECKMASTER 2 test adapter for the UFBK and UAK PLUGTRAB product ranges.
CHECKMASTER 2: test device for various designs and circuits
Regular check for safe surge protection
As per IEC 62305-3, surge protective devices must be tested regularly. In addition, the standard requires the traceable documentation of test values.
ImpulseCheck monitors the SPDs in real time. At the touch of a button, you can output the current status for documentation purposes at any time.
CHECKMASTER 2 tests must be performed manually.
- The SPD plugs are plugged into the corresponding test unit.
- The actual testing is done automatically.
- The CHECKMASTER 2 test device stores all results in its internal memory.
- The stored test values can be output immediately or at a later time.
- The test report contains the order designation and the test result together with the date and time.
Easy identification of test objects with the bar code scanner
Easy identification of test objects with CHECKMASTER 2’s internal bar code scanner
CHECKMASTER 2 tests surge protective devices from Phoenix Contact according to their specific electrical properties. The bar code scanner ensures there are no errors when recording order numbers.
Plug the test object into the corresponding test adapter. When the scanner detects the device type, the test is started automatically upon insertion.
Alternatively, once inserted in the test adapter, you can enter the order number of the test object via the touch panel.
LM-S – The lightning monitoring system
LM-S lightning monitoring system for remote monitoring
Lightning monitoring
Receive online notifications about lightning strikes in your system and benefit from load-oriented maintenance.
The monitoring system detects and analyzes all important parameters associated with lightning surge currents. Evaluation and remote signaling done in real time. Consolidation of the operating parameters of the system and the measured data provide a better basis for making decisions on control and maintenance.
This results in the following advantages for you:
- Easy detection and evaluation of lightning current loads thanks to the intelligent monitoring system
- Maintenance can be planned better thanks to continuous remote monitoring
- Easy data output and configuration thanks to the integrated web server
- Integration into standard network systems with the RJ45 Ethernet interface