Multi-channel, electronic circuit breaker with active current limitation for protecting eight loads at 24 V DC in the event of overload and short circuit. With nominal current assistant and electronic locking of the set nominal currents. For installation on DIN rails.
Electronic circuit breakers
Thanks to their intelligent analysis and signaling of faults, electronic circuit breakers are a perfect way to monitor system states. They can be used to protect your system components and switched-mode power supply units against failure. Thanks to the various remote signaling functions of the electronic circuit breakers, you can see the status of your system anywhere and anytime.
More information- Approval
- Connection method
- Control connection
- Electrical isolation
- Mounting type
- Nominal current
- Nominal current, adjustable
- Nominal voltage
Base element with push-in connection technology for CB ... device circuit breakers
Multi-channel electronic circuit breaker for protecting four loads at 24 V DC in the event of overload and short circuit. With electronic locking of the set nominal currents. For installation on DIN rails.
Multi-channel, electronic circuit breaker with active current limitation for protecting four loads at 24 V DC in the event of overload and short circuit. With nominal current assistant and electronic locking of the set nominal currents. For installation on DIN rails.
Multi-channel electronic circuit breaker for protecting four loads at 24 V DC in the event of overload or short circuit. With status output, reset input, and electronic locking of the set nominal currents. For installation on DIN rails.
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With fixed nominal current. For installation on DIN rails.
Multi-channel electronic circuit breaker for protecting four loads at 24 V DC in the event of overload and short circuit. With electronic locking of the set nominal currents. For installation on DIN rails.
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With electronic interlock of the set nominal currents. For installation on DIN rails.
Busbar for the CAPAROC system with 8 slots. For installation on a DIN rail.
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With fixed nominal current. For installation on DIN rails.
Advantages of electronic circuit breakers
The complete portfolio of electronic circuit breakers provides intelligent protection for your power supply system. Benefit from extremely easy handling and simple product selection.
- The ideal device protection for any requirement with our complete portfolio
- Optimum monitoring of system states with intelligent analysis and malfunction signaling
- Easy startup with tool-free connection technology and intuitive operation
- Stay informed of the system status at all times, anywhere in the world, with the remote control and remote signaling function
- Industry 4.0-compatible thanks to complete monitoring of the 24 V energy supply
New products
CAPAROC – the customizable circuit breaker system
CAPAROC electronic circuit breaker system
CAPAROC is your individual modular system for overcurrent protection. With many combination options, intuitive operation, and strikingly simple design-in you will get your very personal standard in device protection. Using this system, you are perfectly positioned for the future.
Your advantages:
- The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
- Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
- Strikingly simple design-in with extensive support from the selection up to digital services
Easy configuration of a tailored CAPAROC solution
PTCB – universal at 6 mm
PTCB narrow electronic circuit breakers
Ideal for simple, space-saving potential distribution: The PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system. It offers a setting range from 1 to 8 A with a narrow overall width.
Your advantages:
- Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
- More space in the control cabinet: Protection with a width of just 6 mm
- Flexible use and less inventory management due to adjustable current values on each device for a wide range of applications
The PTCB product family provides special devices for the rated current range of <1 A. Now you can also benefit from the advantages of electronic fuses in applications requiring micro fuses. Detect errors clearly and quickly and access your fuse remotely.
Your advantages:
- Precise fault localization and fast recovery with status messaging and local and remote reset options
- Effortless system planning with precise shutdown, low voltage losses, and adjustable current values
- More space in the control cabinet due to integrated potential distribution of positive and negative in 6 mm
- Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
Tutorial: PTCB narrow electronic circuit breakers – commissioning and signaling
CB E – individually adjustable
CB E single-channel electronic circuit breakers
Build custom applications according to your requirements. The number of loads you need to protect is irrelevant. These modular single-channel circuit breakers can be extended and adapted to your particular situation.
Your advantages:
- Individually adjustable with protective plugs
- Large selection of protective plugs with fixed nominal current values for protection against unauthorized changes
- Active current limitation to improve the capacity of the upstream power supply
Product animation: CB device circuit breaker
CBM – multi-channel circuit breakers with nominal current assistants
CBM device circuit breakers with nominal current assistants
Four to eight channels can be safely protected against overload and short-circuit currents with the CBM multi-channel device circuit breakers. With the integrated nominal current assistant, setting the right nominal current for your loads is easy. The selected settings are locked electronically. This prevents the risk of unwanted incorrect settings.
The integrated early warning system ensures fewer failures. When the set nominal current of a channel reaches 80%, a warning is output via the associated LED. You can use the separate signal output for remote signaling.
Active current limitation enables optimum use of the upstream power supply. This allows the use of smaller switched-mode power supply units and prevents unwanted voltage dips.
Your advantages:
- Easy to configure with the nominal current assistant
- Active current limitation to improve the capacity of the upstream power supply
- Adjustable in increments per channel: from 0.5 A to 10 A
Product animation: CBM multi-channel electronic circuit breakers
Tutorial: CBM – commissioning and signaling
CBMC – compact multi-channel circuit breakers
CBMC compact multi-channel electronic circuit breakers
The CBMC electronic circuit breaker precisely meets your requirements: It combines a compact design and individual adjustability. The four channels can be adjusted via the LED buttons easily and tool-free.
The integrated early warning system ensures fewer failures with CBMC as well. When the set nominal current of a channel reaches 80%, a warning is output via the associated LED.
CBMC also provides the right solution for NEC Class 2 circuits. The adjustable devices for 1 to 4 A provide ideal protection for cables and sensors.
This means that you can easily and flexibly adjust currents, save space, and reliably protect all applications with just a single device.
Your advantages:
- Easy device replacement without replanning due to the compact design and options for individual adjustment
- Circuits can be adjusted tool-free via a single LED pushbutton
- Can be ordered preconfigured – for device protection that meets the specific requirements of your system
Product animation: compact CBMC multi-channel electronic circuit breakers
Tutorial: CBMC circuit breakers
Device protection specifically tailored to your system with CBMC
Specifically tailored to your system
Get the best protection for your system and order device circuit breakers that are preconfigured according to your requirements. You save programming time and can install and start the product up immediately.
You decide at the time you place your order which presets you would like the device to have. Each individual nominal current is selected individually. You are also free to decide whether you would like to be able to change the preset values later or want them fixed permanently. With fixed values, the current values for each channel are even printed directly on the front. You can easily see the device circuit breaker settings at any time, even once it has been installed.
Order your fully customized device circuit breaker in the quantities you want, starting from a minimum quantity of one unit.
To make reordering as easy as possible, you will find the order code on the side of every device. This makes reordering seamless.
Configure your CBMC circuit breakers now, according to your specific personal requirements.
IO-Link communication for system-wide transparency
Intelligent control and comprehensive monitoring with IO-Link
The CBMC portfolio also includes versions with IO-Link interface. IO-Link enables you to fully integrate the device circuit breakers into the process monitoring and control systems. It gives you a continuous overview of process-related data, keeping you up to date any time and from anywhere.
Device circuit breaker versions equipped with status output and reset input give you more diagnostics and control options in your system. After all, this product provides the option of remotely resetting the circuit. It also makes it possible to install the device circuit breaker in locations that are difficult to access.
Another version electrically interrupts load outputs with the help of built-in relays. In this case, as opposed to other electronic circuit breakers, the protected output is not only switched to high impedance in the event of an error, but is also electrically isolated.
Power supply with integrated device circuit breaker
Power supply with integrated device circuit breaker
Reliable supply and protection with just one device: The TRIO POWER power supplies are available as an option with an integrated multi-channel device circuit breaker.
The compact power supplies reduce the installation work, space requirements in the control cabinet, and material costs. The intuitive manual operation or configuration via IO-Link ensures particularly easy commissioning. With the prioritized load management system with intelligent self-monitoring, the 24 V power supplies ensure superior system availability.