The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Make CAPAROC your system

CAPAROC circuit breaker

Discover CAPAROC

CAPAROC is the electronic circuit breaker system for overcurrent protection. Dive in and discover the possibilities of CAPAROC.

Circuit breaker modules on a current rail

CAPAROC, the flexible standard

CAPAROC electronic circuit breaker system

CAPAROC is your individual modular system. With the many combination options, you can adapt the system ideally to the conditions of your application. CAPAROC is being extended constantly and the numerous modules are always compatible with one another. Using this system, you are perfectly positioned for the future.

The modules in detail

Power module with PROFINET interface for CAPAROC circuit breaker system
Example configuration of a two-channel circuit breaker module in the CAPAROC system
CAPAROC system structure with single and four-channel circuit breaker modules
Example configuration: CAPAROC system with potential distribution modules
Power module with PROFINET interface for CAPAROC circuit breaker system

The system configuration starts with the power module. Central feed-in and communication are managed here. All additional modules are supplied directly via the rear-side current rail. With automatic module addressing in the system, no further effort is needed. All system information is collected via the power module and forwarded to the provided interface for evaluation. This ensures that you have transparency for the entire 24 V supply grid.

Right now you already have a choice of power modules:

  • With status output and remote reset
  • With IO-Link interface
  • With PROFINET interface
  • With EtherNet/IP™ interface

Example configuration of a two-channel circuit breaker module in the CAPAROC system

The two-channel circuit breaker modules in the CAPAROC system are intuitive and easy to configure. They allow you to easily read off the set nominal current directly on the device at any time. Moreover, the active current limitation function ensures the more targeted utilization of the upstream power supply.

CAPAROC system structure with single and four-channel circuit breaker modules

The one- and four-channel circuit breaker modules are integrated into the system in a channel-specifically. With fixed and adjustable nominal currents, they can be adjusted ideally to any application – from maximum compactness with an overall width of just 3 mm per channel, right through to four integrated potential distributor terminals with a connection cross-section of up to 4 mm². The CAPAROC system includes everything necessary for reliable protection.

Example configuration: CAPAROC system with potential distribution modules

The rear-side current rails are elementary blocks of the CAPAROC system. They ensure the supply of all modules in the system. Modules can be added or removed without further installation work. The potential distributors are the ideal extension alongside every circuit breaker module for positive and 0 V load supply.

CAPAROC circuit breakers for applications up to 20 A

CAPAROC circuit breaker modules for applications up to 20 A

Extended functions and protection up to 20 A

CAPAROC impresses with an ever-increasing scope of functions. You can connect up to four loads to the single-channel circuit breakers, thereby protecting loads with nominal currents of up to 20 A. The modules work selectively in relation to each other. This enables use in distributed applications with another CAPAROC system. Troubleshooting is then even easier in the event of a system shutdown.

CAPAROC system for explosion-protected areas, consisting of power module and two-channel circuit breaker modules

CAPAROC EX

Use in the Ex area

Now you can also use CAPAROC in explosion-protected areas. The CAPAROC PM S-R EX power module and the new adjustable, two-channel circuit breaker modules also enables you to reliably protect loads in explosion-protected areas against overload and short-circuit currents.
The Ex e approvals for zone 2 significantly extend the wide range of possible CAPAROC system applications.

Full transparency via signals and communication

Abstract representation of data transmission in a cable
IO-Link logo
PROFINET logo
EtherNet/IP™ logo
Abstract representation of data transmission in a cable

The CAPAROC PM S-R power module gives you a group message for the entire system via the status output. Any errors in the system error are reported via the non-isolated output. The I >80% output issues a signal if the load on at least one channel is over 80% capacity. This allows you to plan maintenance in a targeted manner and prevent a failure at an early stage. If tripping nevertheless occurs, all triggered channels can be switched on again via the reset input.

To the product
IO-Link logo

The CAPAROC PM IOL power module features an IO-Link interface which is often used in machine building and systems manufacturing.
Installation of IO-Link devices is very simple, quickly completed, and does not require complex training. The additional information available from the machines reflects the condition of the machine. With the IO-Link interface, error states and threshold values that have been exceeded are detected at an early stage. You can therefore plan maintenance at an early stage. The integrated error log enables rapid problem identification when troubleshooting in the 12–24 V DC range.

To the product
PROFINET logo

The PROFINET power module also includes a system bus interface for communication with the QUINT POWER power supply. This provides full transparency about all data in the 24 V system: from the primary side of the power supply through to the load. The function blocks provided for the TIA Portal, CODESYS, and PLCnext Engineer make it easier for you to get started and you can access all the data quickly. PLCnext Engineer also gives you a dynamic visualization that enables fast use. For the latest PLCnext blocks and dynamic visualization, take a look at the PLCnext Store.

To the product
EtherNet/IP™ logo

The CAPAROC PM EIP power module is designed for applications in which EtherNet/IP™ is used as the communication interface. Like the PROFINET power module, the module has the system bus interface for communication with the QUINT POWER power supply. This provides you with all the data for the entire supply system.
The corresponding EDS files for integration can be found in the download area. In addition, the AOI files are available for convenient integration into Studio 5000®. This enables quick and easy integration.

To the product
CAPAROC configurator
Your customized circuit breaker system

Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.

Start configuring now
Person in front of monitor with CAPAROC configurator on screen
Interactive CAPAROC demo

Interactive demo CAPAROC

In this interactive application, various functions of the status reset power module from the CAPAROC system are presented.

The application is designed to supply six circuits for different loads.

CAPAROC hardware tutorial

CAPAROC circuit breaker system in a control cabinet

More videos about CAPAROC

The CAPAROC circuit breaker system offers a wide range of possibilities. Learn more in the videos below.