The flexible PLCnext Engineer software platform provides you with a free software tool that combines all the engineering tasks associated with PLCnext Control in a single tool. The software enables configuration, programming in accordance with IEC 61131-3, safety programming, visualization, and diagnostics, and can be expanded with additional functions and interfaces using add-ins.
PLCnext Engineer makes it possible to call up high-level language programs or MATLAB® Simulink® models and to commission and manage these on a PLCnext Control. High-level language code is thus conveniently combined with the standard automation.
Edge device with Virtual PLCnext Control as the central data collection and evaluation unit. In addition to the IEC 61131-3 control function, the Linux Ubuntu Pro Desktop offers simple expandability and convenient installation of software for data analysis.