VL3 UPC 2440 EDGE - Edge device
1760157

Edge device with Virtual PLCnext Control as the central data collection and evaluation unit. In addition to the IEC 61131-3 control function, the Linux Ubuntu Pro Desktop offers simple expandability and convenient installation of software for data analysis.

Free download available. Downloads

Product details









Compatible products



Your advantages

Pre-installed Virtual PLCnext Control real-time controller
Pre-installed Linux Ubuntu Pro Desktop, easily expandable
Expandable Linux Ubuntu Pro certified device, thus up to 10 years of update support
Constistent graphical programming interfaces
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Two independent Ethernet interfaces
High-level programming languages: IEC61131-3, C/C++, MATLAB Simulink