PCB terminal blocks

PCB terminal blocks

PCB terminal blocks enable the easy and safe transmission of signals, data, and power to the PCB. They are suitable for a variety of applications in numerous industries, markets, and for Industry 4.0 applications. Our COMBICON range for the XS to XXL product lines includes metric and imperial pitches ranging from miniature terminal blocks with 2.5 mm pitch to power-level terminals with 20 mm pitch.

Go to Product Detail Page for item 1752117
SPTA 1/ 3-3,5 - PCB terminal block
SPTA 1/ 3-3,5 - PCB terminal block
1752117

Printed circuit board terminal, nominal current: 9 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPTA 1/, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 65 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1135349
SPT-THR 2,5/ 5-V-5,0 P26 - PCB terminal block
SPT-THR 2,5/ 5-V-5,0 P26 - PCB terminal block
1135349

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: SPT 2,5/..-V-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1869237
SMKDSN 1,5/ 4-5,08 - PCB terminal block
SMKDSN 1,5/ 4-5,08 - PCB terminal block
1869237

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: SMKDSN 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1989845
PTSA 0,5/12-2,5-F - PCB terminal block
PTSA 0,5/12-2,5-F - PCB terminal block
1989845

Printed circuit board terminal, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 12, number of rows: 1, number of positions per row: 12, product range: PTSA 0,5, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Soldering legs in front area, one-rowed

Go to Product Detail Page for item 1929520
MKDSP 10HV/ 3-10,16 - PCB terminal block
MKDSP 10HV/ 3-10,16 - PCB terminal block
1929520

Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDSP 10HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1726118
MKKDSN 1,5/ 4 - PCB terminal block
MKKDSN 1,5/ 4 - PCB terminal block
1726118

Printed circuit board terminal, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 8, number of rows: 2, number of positions per row: 4, product range: MKKDSN 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1731501
GMKDS 3/ 8-7,62 - PCB terminal block
GMKDS 3/ 8-7,62 - PCB terminal block
1731501

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: GMKDS 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1985276
PTSA 1,5/10-3,5-Z - PCB terminal block
PTSA 1,5/10-3,5-Z - PCB terminal block
1985276

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Offset soldering legs, two-rowed

Go to Product Detail Page for item 1702610
PTQ 0,3/ 2-2,5 THR R32 - PCB terminal block
PTQ 0,3/ 2-2,5 THR R32 - PCB terminal block
1702610

Printed circuit board terminal, nominal current: 4 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTQ 0,3/..-THR, pitch: 2.5 mm, connection method: Displacement connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Zigzag pinning W, Solder pin [P]: 2 mm, number of solder pins per potential: 1, type of packaging: 32 mm wide tape. Suitable for CAT5

Go to Product Detail Page for item 1862288
SPTAF 1/ 3-5,0-IL - PCB terminal block
SPTAF 1/ 3-5,0-IL - PCB terminal block
1862288

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPTAF 1/..-IL, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Your advantages

  • Compact design: High levels of connection convenience and numerous possible applications with small PCB terminal block dimensions
  • Easy integration into the device front: Cost-effective panel feed-throughs with a uniform design and termination flush with the housing
  • Process-optimized packaging: Reduced production times and process costs with tape-and-reel, tube, and tray packaging optimized for automatic machines
  • Multi-row arrangement: Versions with angled conductor outlet enable a high connection density on the PCB
  • Integrated test points: Take measurements conveniently without removing the wiring or other accessories

Overview of main features

We provide the right PCB terminal blocks for your application. Benefit from the unique breadth of our portfolio.

PCB terminal blocks

Conductor cross-section 0.14 mm² (AWG 26) to 95 mm² (AWG 3/0)
Currents Up to 232 A (IEC) / 200 A (UL B, C)
Voltages Up to 1,000 V (IEC) / 600 V (UL B, C)
Connection technologies Screw, spring, and insulation displacement connection for various connection directions
Pitch 2.5 to 20 mm
Soldering process Wave, THR, and SMT soldering
Person using configurator for PCB terminal blocks on a PC

Configurator for PCB terminal blocks

Generate your desired PCB terminal block versions from standard items. Use our extended portfolio and choose your desired product according to color, printing, and coding.

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Two hands with soil, a plant, and a Phoenix Contact product

Bio-based products

Phoenix Contact develops technologies and solutions for a better future. Climate protection and environmental emissions such as carbon dioxide are central starting points of our sustainability strategy. For example, we are switching an initial range of products over to bio-based plastics.

New products

Angled SPTA-THR 2,5 series THR PCB terminal blocks
SPE PCB terminal blocks from the COMBICON portfolio

Angled THR PCB terminal blocks with 2.5 mm²

Fast connection with Push-in spring connection

PCB terminal blocks of the SPTA-THR 2,5 series extend the product range to include angled, reflow-solderable versions for automated assembly processes. The angled connection makes the PCB terminal blocks particularly suitable for multi-row arrangement on the PCB.

Main features

  • Currents up to 32 A
  • Voltage up to 400 V
  • Conductor cross-sections: 0.2 to 4 mm²
  • Pitch: 5.0 mm
  • 2- to 12-pos.
  • Supplied in box or tape-on-reel packaging

Your Advantages

  • Tool-free, time-saving Push-in spring connection
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process

SPE PCB terminal blocks from the COMBICON portfolio

Connection technology for Single Pair Ethernet

Single Pair Ethernet (SPE) is a powerful technology for realizing Industry 4.0 and IIoT applications. This is where the PCB terminal blocks from the COMBICON portfolio come into their own, with their clear color coding and intuitive handling.

Main features

  • Screw and Push-in connection technology
  • Pitch: 3.5 to 5.08 mm
  • Connection directions: 0°, 45°, and 90°
  • Conductor cross-sections: 0.14 mm² to 2.5 mm² (26 AWG to 12 AWG)
  • Suitable for Power over Data Line (PoDL) applications

Your Advantages

  • Intuitive handling with clear color coding
  • Fast and easy integration of field devices
  • Space-saving connection technology for devices (miniaturization)
  • Suitable for shielded and unshielded SPE cables
  • Tested and confirmed data rates up to 1,000 Mbps

All product lines of the COMBICON range Select the perfect PCB terminal block for your application. Our unique portfolio ranges from miniature terminal blocks of the XS product line right through to power-level terminal blocks of the XXL product line.

XS product line PCB terminal blocks
S product line PCB terminal blocks
M product line PCB terminal blocks
L product line PCB terminal blocks
XL product line PCB terminal blocks
XXL product line PCB terminal blocks
XS product line PCB terminal blocks

Main features

  • For 2.5 to 3.81 mm pitch
  • Connection technologies with screw, spring, and insulation displacement connection
  • Assembly via wave, THR, and SMT soldering
  • Various connection and actuation directions
  • Versions with TWIN connection and integrated testing option

S product line PCB terminal blocks

Main features

  • For 3.5 to 7.62 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via wave, THR, and SMT soldering
  • Various connection and actuation directions plus multi-level versions
  • Versions with TWIN connection, integrated test option, and Ex approval

M product line PCB terminal blocks

Main features

  • For 5.0 to 7.62 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via wave and THR soldering
  • Various connection and actuation directions plus multi-level versions
  • Versions with TWIN connection, integrated test option, and Ex approval
  • Identically shaped terminal blocks with screw and spring connection

L product line PCB terminal blocks

Main features

  • For 6.35 to 12.7 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via THR soldering
  • Various connection and actuation directions
  • Versions with integrated testing option
  • Identically shaped terminal blocks with screw and spring connection

XL product line PCB terminal blocks

Main features

  • For 10.15 to 15 mm pitch
  • Connection technologies with screw and spring connection
  • Assembly via THR soldering
  • Various connection and actuation directions
  • Versions with integrated testing option
  • Identically shaped terminal blocks with screw and spring connection

XXL product line PCB terminal blocks

Main features

  • For 17.5 to 20 mm pitch
  • Connection technology with screw connection
  • Assembly via THR soldering
  • Versions with integrated testing option

TWIN-design PCB terminal blocks for Industry 4.0

TWIN-design PCB terminal blocks of the same shape feature identical sizes and pinning and are suitable for the flexible requirements and device designs of Industry 4.0. Whether with screw connection or spring connection, the terminal blocks have the right connection technology for device design in the Internet of Things.

SPTAF 1 series PCB terminal blocks with a low installed height

The low installed height of the SPTAF 1 PCB terminal block is ideal for building technology and flat modules. A 45° cable connection funnel and various push button versions enable quick and easy installation. Push-in technology enables the practical and reliable connection of rigid and flexible conductors up to AWG 16 to the PCB.

E-paper
The entire portfolio at a glance

Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.

Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks

Ideal for numerous applications PCB terminal blocks provide versatile connection solutions for a wide range of applications. Among others, these include:

Frequency converter with PCB connection technology
Controller with PCB connection technology
Power supply with PCB connection technology
Signal converter with PCB connection technology
Bus coupler with PCB connection technology
LEDs on a PCB
Smoke alarms and fire alarms
Communication device with PCB connection technology
Controller for building automation
Solar inverter with PCB connection technology and SUNCLIX connectors
Remote monitoring with PCB connection technology
Home charging station with PCB connection technology
Flow meters with PCB connection technology

Connection technologies

The product range features a variety of connection options. From established screw connection, through IDC fast connection, right through to innovative Push-in Technology. These fundamental connection methods are available for your applications.

Screw connection with tension sleeve
Example figure of a lever Push-in connection
Example figure of an IDC displacement connection
Screw connection with tension sleeve

The screw connection is maintenance-free and, with the multi-conductor connection, provides a high level of flexibility and a high load-carrying capacity. Connections with a wire guard are particularly well-suited for semi-industrial applications in building automation, safety technology, and telecommunications. With connections via tension sleeve, you can ideally connect industrial applications with high standards of contact reliability. The front screw connection is suitable for narrow device fronts and PCB racks.

More information on the screw connection
Example figure of a lever Push-in connection

In the field of spring connections, Phoenix Contact offers you connection technologies with Push-in spring connection, lever Push-in connection, spring-cage connection, SUNXCLIX spring connection, and the T-LOX knee-lever connection. The easy operation of this connection method saves device manufacturers time during installation. The connections are also vibration-resistant due to the spring contact elements.

More about the spring connections
Example figure of an IDC displacement connection

The IDC insulation displacement connection is a particularly time-saving connection technology that does not require conductor pretreatment. With this connection method, the cutting metal cuts through the insulation and establishes a reliable connection to the conductor.

More about the insulation displacement connection

Mounting types

PCB terminal blocks can be mounted on the PCB through a variety of methods. These methods include wave soldering, THR soldering (Through Hole Reflow), and SMT soldering (Surface Mount Technology). This means that you can assemble PCBs efficiently and process them reliably.

Example illustration of a wave soldering process
Example illustration of surface mount technology
Example illustration of through-hole reflow soldering
Example illustration of a wave soldering process

Wave soldering is the classic soldering process for manufacturing electronic modules that are predominantly assembled with through-hole components. The soldering contact inserted through the PCB and the soldering on the bottom of the PCB are characteristic of this soldering process.

All mounting and soldering processes at a glance
Example illustration of surface mount technology

Surface mount technology (SMT) is used for surface mounting components. The components are assembled in soldering paste on the surface of the PCB and soldered in the reflow soldering process. This method requires special components with corresponding surface contacts.

All mounting and soldering processes at a glance
Example illustration of through-hole reflow soldering

Through-hole reflow soldering (THR) enables the integration of through-hole components made from high-temperature material into the SMT reflow process. During this process, the push-through contacts are assembled in the bore holes filled with soldering paste and soldered in the reflow soldering process.

All mounting and soldering processes at a glance