Terminal marking

Terminal marking

Terminal marking ensures that the wiring in the control cabinet is clearly assigned. This helps you prevent errors during setup, and also during maintenance and repair work. Terminal markings differ primarily with regard to the mounting type: markers are available for tall and flat marker grooves, as strips or as marker pins.

Go to Product Detail Page for item 0819262
UC-TMF 16 - Marker for terminal blocks
UC-TMF 16 - Marker for terminal blocks
0819262

Marker for terminal blocks, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 16 mm, Number of individual labels: 32, text field height: 4.8 mm, text field width: 15.45 mm

Go to Product Detail Page for item 0829173
UCT-TM 10 GN - Marker for terminal blocks
UCT-TM 10 GN - Marker for terminal blocks
0829173

Marker for terminal blocks, Sheet, green (RAL 6021), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 36, text field height: 9.9 mm, text field width: 9.2 mm

Your advantages

  • Quick and easy with preprinted terminal markings
  • Can be customized with various printing systems
  • Convenient: can be printed by our marking service
  • Everything from a single source: markings also available for terminal blocks from other manufacturers
Staff working at the production machine for sustainable labeling materials

Sustainable marking material We mark your control cabinet sustainably!

See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.

Terminal marking in various formats: UCT, US, UM

Terminal marking in various formats: UCT, US, UM

Terminal marking in control cabinets and systems

Are you looking for a quick and error-free way of wiring terminal strips? Large-surface and clear marking of terminal points is essential for this. This is particularly true for the startup and maintenance of control cabinets and systems. Terminal markings from Phoenix Contact are optimally tailored to the terminal blocks.

You can choose between marked and unmarked terminal markings, available in card, roll, or even sheet format.

Printing and application in a single step
THERMOMARK E SERIES

The THERMOMARK E SERIES ensures greater efficiency in control cabinet manufacturing: Comprising a thermal transfer roll printer and applicators, the modular system prints labels and applies them to cables and wires in an automated manner. The combination of these process steps results in time savings of around 60%.

Learn more
The THERMOMARK E SERIES modular system