The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

ZBF 4,LGS:FORTL.ZAHLEN - Zack Marker strip, flat
0808626

Zack Marker strip, flat, Strip, white, labeled, printed horizontally: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... 100, mounting type: latching, for terminal block width: 4 mm, Number of individual labels: 10, text field height: 5.2 mm, text field width: 4.2 mm

Product details








Your advantages

Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
Unmarked marking strips can be custom-labeled with a plotter or by hand
Other pitches available on request
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
The multi-section marking strips are easy to fit and can be easily separated if required