Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 4 mm ... 5 mm
The use of cable glands ensures particularly robust and reliable control cabinet feed-through for individual cables. In addition, the CES cable entry system offers a clear and cost-saving solution for the space-saving cable feed-through of several assembled and unassembled cables. Choose between modules that can be combined or cable entry plates.
More informationCable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 4 mm ... 5 mm
EVO plastic cable gland with bayonet locking, for housing series B, size M25, cable diameter: 9 mm ... 17 mm
Cable feed-through plates, no. of conductors: 37, length: 222 mm, width: 92 mm, height: 29.5 mm, external cable diameter: 4x 6 mm ... 10 mm
EVO plastic cable gland with bayonet locking, for housing series D, size M25, cable diameter: 9 mm ... 17 mm.
EVO plastic cable gland with bayonet locking, for housing series B, size M20, cable diameter: 7 mm ... 13 mm
EVO plastic cable gland with bayonet locking, for housing series B, size M32, cable diameter: 11 mm ... 21 mm
Cable gland, cable gland material: PA, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: M25 x 1.5, color: lightgrey RAL 7035
EMV nut, material: Brass, nickel-plated, for threads M20 x 1.5, color: silver
Cable gland, cable gland material: Nickel-plated brass, external cable diameter 9 mm ... 13 mm, shielding: yes, connecting thread: M20 x 1.5, color: silver, with O-ring
Cable gland, cable gland material: Nickel-plated brass, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: Pg11, color: silver, with O-ring
Cable glands
For universal use, choose easy-to-install cable glands with outstanding strain relief from Phoenix Contact. The product range includes half screw connections with sealing rim for housings with screw connection glands and full screw connections for housings with threads. For shielded cables, reliable EMC cable glands with elastic shield contact springs are available for easy assembly. Furthermore, highly conductive laminated elements offer reliable connection with very low ohmic and inductive resistance between the cable shield and the connector housing.
Cable glands for potentially explosive areas
Ex cable glands provide maximum safety in potentially explosive industrial areas. For reliable operation, versions are available for armored and non-armored cables with the following types of protection: flameproof enclosure (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The cable glands are approved in accordance with international standards (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 degree of protection.
Cable feed-through with various cables and a terminal strip
With cable seals that can be combined in various ways, CES modular cable feed-through allows assembled and unassembled cables to be fed into the control cabinet quickly and flexibly. The cable feed-through system allows a reliable seal and strain relief in accordance with DIN EN 50262. The individual elements are available in a variety of shapes and for a wide range of cable diameters. The cable seals are very robust and provide a reliable seal for cable feed-through with protection class IP54.
Cable entry plate for the control cabinet panel
CES Multigates are metal-reinforced plates for cable feed-through. The cable entry plates provide you with numerous options for guiding cables through a control cabinet panel with a tight seal. With CES Multigates, you can feed up to 37 unassembled cables into the control cabinet in a structured way using a single element. The cable entry plates are also suitable for outdoor applications.