The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Module carrier frame, size: B24, type : for the panel mounting side (a, b, c, ...), Push-in connection, 0.5 mm2 ... 6 mm2, application: Module carrier frame, For tool-free latching into high housings of the HC-STA and HC-EVO housing series