Crimp contacts Contact diameter CK9,5-ED, turned 9.5 mm s t r e s n i t c a t n o C CK8,0-ED, turned CK6,0-ED, turned CK4,0-ED, turned 8 mm 6 mm 4 mm CK2,5-ED, turned 2.5 mm For cross-section 120 mm² / 40 AWG 95 mm² / 30 AWG 70 mm² / 20 AWG 16 mm² / 6 AWG 25 mm² / 4 AWG 35 mm² / 2 AWG 50 mm² / 1 AWG 10 mm² / 8 AWG 16 mm² / 6 AWG 25 mm² / 4 AWG 35 mm² / 2 AWG 6 mm² / 10 AWG 10 mm² / 8 AWG 16 mm² / 6 AWG 25 mm² / 4 AWG 1.5 mm² / 16 AWG 2.5 mm² / 14 AWG 4 mm² / 12 AWG 6 mm² / 10 AWG 10 mm² / 8 AWG 0.5 mm² / 20 AWG 0.75 mm² / 18 AWG 1 mm² / 18 AWG 1.5 mm² / 16 AWG 2.5 mm² / 14 AWG 4 mm² / 12 AWG 3 mm² / 12 AWG Silver Male 1682077 1682079 1682086 1682095 1682091 1682089 1682088 Male 1550060 1550050 1550057 1550053 Male 1559523 1682067 1682094 1682093 Male 1663239 1663242 1663255 1663268 1586198 Male 1663572 1663585 1663598 1663608 1663611 1663637 1663624 Female 1682071 1682075 1682080 1682085 1682084 1682082 1682081 Female 1550059 1550058 1550056 1550052 Female 1556218 1556213 1559522 1682092 Female 1663271 1663284 1663297 1663307 1586183 Female 1663640 1663666 1663679 1663682 1663705 1663695 Gold Male Female Male Lagging 1663857 1663860 1663873 1674859 1663653 1674833 1674820 1674862 1674846 1674804 1674781 1674778 1674817 1674794 Crimping pliers Crimping tools Item no. Cross-section range mm² CRIMPFOX-TC HC 4 1297083 0.14 … 4 CRIMPFOX-TC HC 10 1314533 6 … 10 10 … 8 AWG 26 … 12 Recommended use Turned contacts CK1,6; CK2,5; CK4,0 Turned contacts CK4,0; CK6,0 Rolled contacts CK1,6 CRIMPFOX-P CK 1.6 ER 2.5 OIC-L Parallel crimping pliers CRIMPFOX-TC MP-6 Digital “four-mandrel“ crimping pliers 28 Phoenix Contact 1069228 0.34 … 2.5 22 … 14 1202888 0.14 … 4 26 … 10 Turned contacts CK1,6; CK2,5; CK4,0