16-channel VIP I/O marshalling base element for universal use. Plug-in field and supply terminals available as accessories. With Push-in connection technology. Compatible with the Tricon CX DCS series (D-SUB 50).
Signal marshalling for universal I/O systems
Design your universal marshalling with our flexible I/O marshalling system: VIP I/O marshalling. The system combines signal marshalling and processing in a controller-independent solution for your universal I/O system. Pluggable input/output accessories with various interface functions enable universal configuration of individual channels. How universal marshalling should be: consistent from the field to the control level.
Fuse set, number: 10 Pcs., nominal current: 2.5 A, tripping characteristic: slow-blow (T)
Plug kit for use with VIP/MSTB/D50M/BASE..., push-in connections
Fuse set, number: 10 Pcs., nominal current: 0.315 A, tripping characteristic: slow-blow (T)
Fuse module for VIP I/O marshalling base elements with replaceable 0.25 A fuse in the field device supply path. Integrated test points and a disconnect knife allow uninterrupted signal measurement. HART transparent.
Temperature transducer for VIP I/O marshalling base elements: converts signals from thermocouples and mV sources and transmits a 0/4 mА ... 20 mA signal to a load (active or passive). Freely configurable.
Fuse set, number: 10 Pcs., nominal current: 3.15 A, tripping characteristic: slow-blow (T)
Ex i temperature transducer for VIP I/O marshalling base elements: converts signals from resistance temperature detectors installed in the Ex area and transmits a 0/4 mA ... 20 mA signal to a load (active or passive) in the safe area. Freely configurable.
Fuse set, number: 10 Pcs., nominal current: 1 A, tripping characteristic: slow-blow (T)
VIP I/O marshalling partition plate for safe isolation between Ex i plug-in modules and the power supply of the VIP/MSTB/D50M/BASE/16CH/CX/EX base module.
The partition plate is mounted directly on the base module between the plug-in IOAs and the power supply.
Your advantages
- Shorter project duration with a consistent Universal I/O approach
- Changes to the I/O assignment are possible in every project phase with plug-in IOAs
- Lower number of control cabinets, because additional marshalling cabinets are not necessary
- Reduced wiring effort with various system cabling solutions for connection to distributed control systems (DCS)
- Easy migration into existing systems by reducing downtimes during retrofit work
The flexible I/O marshalling system for your universal marshalling
Topology comparison of classic and Universal I/O wiring
Universal marshalling from the field to the controller
The flexible I/O marshalling system VIP I/O marshalling is the compact combination of system cabling, interface, and marshalling in a single module.
- System cabling: Cabling to Universal I/O platforms
- Interfaces: flexible assembly with analog and digital input-output accessories (IOAs), such as signal conditioners, measuring transducers, and relays
- Marshalling: connection with field devices and signal marshalling
The interface functions for your universal marshalling
The flexible pluggable input-output accessories (IOAs) are devices with various electrical functions for signal processing: Universal marshalling from the field to the controller.
The following IOAs are available:
- Passive modules
- Relays
- Safety relays
- Signal conditioners
- Measuring transducers
- Fuse modules
- Special functions