Digital-to-analog converter for VIP I/O-Marshalling base elements. For connection of four digital inputs and conversion to a single analog 4...20 mA signal. Saves three I/O channels.
Signal marshalling for universal I/O systems
Design your universal marshalling with our flexible I/O marshalling system: VIP I/O marshalling. The system combines signal marshalling and processing in a controller-independent solution for your universal I/O system. Pluggable input/output accessories with various interface functions enable universal configuration of individual channels. How universal marshalling should be: consistent from the field to the control level.
Assembled shielded round cable; controller: Honeywell C300 I/O; connection 1: pluggable (1x 32-position); connection 2: pluggable (2x 18-position); cable length: 25 m
Relay module for VIP I/O-Marshalling base elements. For switching 24 V DC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 1.0 m long
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 6.0 m long
VIP 16-channel cable for use with Honeywell C300 universal I/O, 18 AWG, 3.0 m long
Pair of screw-clamp plugs to connect to VIP base module labeled 25-32
Temperature transducer for VIP I/O marshalling base elements: converts signals from resistance temperature detectors and transmits a 0/4 mA ... 20 mA signal to a load (active or passive). Freely configurable.
Fuse module for VIP I/O-Marshalling base elements with replaceable 0.5 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife enable uninterrupted signal measurement.
Pair of screw-clamp plugs to connect to VIP base module labeled 17-24
Your advantages
- Shorter project duration with a consistent Universal I/O approach
- Changes to the I/O assignment are possible in every project phase with plug-in IOAs
- Lower number of control cabinets, because additional marshalling cabinets are not necessary
- Reduced wiring effort with various system cabling solutions for connection to distributed control systems (DCS)
- Easy migration into existing systems by reducing downtimes during retrofit work
The flexible I/O marshalling system for your universal marshalling
Topology comparison of classic and Universal I/O wiring
Universal marshalling from the field to the controller
The flexible I/O marshalling system VIP I/O marshalling is the compact combination of system cabling, interface, and marshalling in a single module.
- System cabling: Cabling to Universal I/O platforms
- Interfaces: flexible assembly with analog and digital input-output accessories (IOAs), such as signal conditioners, measuring transducers, and relays
- Marshalling: connection with field devices and signal marshalling
The interface functions for your universal marshalling
The flexible pluggable input-output accessories (IOAs) are devices with various electrical functions for signal processing: Universal marshalling from the field to the controller.
The following IOAs are available:
- Passive modules
- Relays
- Safety relays
- Signal conditioners
- Measuring transducers
- Fuse modules
- Special functions