CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 28 - 10 | ||||
| C | ||||
| 28 - 10 | ||||
| D | ||||
| 28 - 10 | ||||
CCA
Approval ID: CH-02-IK-0258.I| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| - 1.5 | ||||
LR
Approval ID: LR21234196TANK
Approval ID: 06ME279ABS
Approval ID: 21-2158220-PDAcULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 28 - 10 | ||||
| C | ||||
| 28 - 10 | ||||