Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks
Terminal blocks are the cornerstone of safe and efficient control cabinet wiring. Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks cover a wide range of diverse wiring requirements. They allow for both traditional conductor-to-conductor connections and space-saving multiple connections in very confined spaces.
Double-level terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Double-level terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Easily find the right terminal block for you
Feed-through terminal blocks
Feed-through terminal blocks
Feed-through terminal blocks with two conductors enable the safe, easy connection of two conductors in one terminal block. The electrical connection is established via an integrated current bar, ensuring consistently reliable and clearly structured wiring in control cabinet building.
Your advantages:
- Reliable conductor connection through a continuous, secure electrical connection
- Flexible potential distribution with the use of standardized plug-in bridges
- Well-organized wiring that creates a clear structure and makes installation and maintenance much easier
Multi-conductor terminal blocks
Multi-conductor terminal blocks
TWIN and QUATTRO multi-conductor terminal blocks enable the secure connection of three to four conductors in only one terminal block. They are a compact solution for efficient, space-saving wiring and ensure the structured consolidation of multiple potentials in the control cabinet.
Your advantages:
- Space-saving wiring by accommodating multiple conductors in only one terminal block
- High wiring efficiency through a reduced number of terminal blocks and faster installation
- A well-organized structure that enables clear potential control and simplifies maintenance
Double-level terminal blocks
Double-level terminal blocks
Double-level terminal blocks enable two potentials to be wired on two levels within a single terminal block. They provide a solution that is both particularly space-saving and well-organized inside the control cabinet. They are ideal for applications with high packing density and support clear, organized wiring.
Your advantages:
- Efficient use of space through two wiring levels in only one terminal block
- Clear electrical isolation for structured, well-organized wiring
- Quick installation while reducing the number of terminal blocks required
Multi-level terminal blocks
Multi-level terminal blocks
Multi-level terminal blocks enable the space-saving wiring of multiple potentials on multiple levels within one terminal block. Variants with integrated vertical potential bridging further simplify the fast, safe distribution of potentials, while variants without bridging offer maximum flexibility for custom wiring.
Your advantages:
- Maximum space savings through a multi-level arrangement of multiple potentials in one terminal block
- Efficient potential distribution with integrated vertical potential bridging or flexible implementation in variants without bridging
- High clarity thanks to a well-organized wiring structure on multiple levels
Control cabinet
Still haven’t found the right product?
Feel free to contact us. Together, we'll develop the best solution for equipping your control cabinets. With our CLIPLINE complete terminal block system and other components from the areas of communications and automation, we offer you a comprehensive, futureproof portfolio.
Connection technologies for terminal blocks
Connection technologies for terminal blocks
Terminal blocks are available with various connection technologies and therefore meet a variety of requirements. Explore the variety of connection technologies and select the right terminal block for your specific needs.
The most comprehensive system for terminal blocks
The CLIPLINE complete terminal block system
The CLIPLINE complete terminal block system provides the opportunity to freely and flexibly combine different terminal blocks using the double function slot. These include feed-through terminal blocks and various function terminals with different connection methods. The system also features standardized bridge, marking, and test accessories. The terminal blocks from the CLIPLINE complete system have been tested and approved for a wide range of national and international approvals. Our free clipx ENGINEER configuration software is available for the quick and effective construction of assembled DIN rails.
Terminal blocks product brochure
Downloads
Would you like to get printed materials about our terminal blocks? Below you will find various brochures on the subject of terminal blocks. In addition to the product brochure, you will find a brochure about the CLIPLINE complete terminal block system and about the quality tests for the terminal blocks.