cCSAus
Approval ID: 80174529Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 26 - 12 | ||
C | ||||
600 V | 20 A | 26 - 12 | ||
F | ||||
800 V | 20 A | 26 - 12 | ||
D | ||||
600 V | 5 A | 26 - 12 |
The content you are viewing is tailored for Global. View Content for United States | Choose Another Country
Pick-off plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 26 - 12 | ||
C | ||||
600 V | 20 A | 26 - 12 | ||
F | ||||
800 V | 20 A | 26 - 12 | ||
D | ||||
600 V | 5 A | 26 - 12 |