ST 1,5-QUATTRO-U - Feed-through terminal block
3038600

cross section
pitch
Flow Pictogram
voltage Pictogram

Feed-through terminal block, with interrupted current bar, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double marker carriers can be used to clearly mark the feed-through levels
These four-conductor spring-cage terminal blocks feature an interrupted power rail in the terminal center