The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Marketing motif: Current transformers for retrofitting floating in space

Current transformers for retrofitting

Our current transformers for retrofitting, which are based on the PACT RCP Rogowski coil, acquire alternating currents up to 4,000 A and convert them into an AC secondary current or into an AC mV signal, depending on the type of downstream measuring transducer. The PACT SPC split-core current transformers are suitable for smaller currents up to 100 A. The option of directly connecting the Rogowski coils or current transformers to our EMpro energy measuring devices is especially practical.

Go to Product Detail Page for item 2904890
PACT RCP-D95 - Coil
PACT RCP-D95 - Coil
2904890

300 mm long Rogowski coil. The measuring coil diameter when installed is 95 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.

Your advantages

  • Quick retrofitting of new measuring points without disconnecting electrical conductors
  • Practical direct connection to all EMpro energy measuring devices with a 0 to 1 A AC current input
  • Space-saving with compact designs
  • Secure positioning on busbars, current rails, and circular conductors with professional attachment options
  • Suitable for any application with selectable measuring ranges

PACT RCP current transformers for retrofit installations

Your advantages in detail

PACT RCP current transformer for retrofitting: mounted on a copper rail
PACT RCP current transformer for retrofitting: UV-protected Rogowski coil
Detailed view of current transformer for retrofitting PACT RCP: measuring transducer with eight current measuring ranges
PACT RCP current transformer for retrofitting: mounted on a copper rail

Capture alternating currents up to 4,000 A using a single compact coil type. The frequency spectrum ranges from 40 to 20,000 Hz. You can therefore also measure harmonics and transients with phase accuracy. Neither magnetic saturation nor dangerous open-circuit voltages occur.

PACT RCP current transformer for retrofitting: UV-protected Rogowski coil

For permanent outdoor use, the Rogowski coil of the UV version is equipped with a UV-resistant housing and UV-protected cables.

Detailed view of current transformer for retrofitting PACT RCP: measuring transducer with eight current measuring ranges

The downstream measuring transducer supplies the typical secondary current of 0 to 1 A AC, just like a standard current transformer. Select between eight current measuring ranges via DIP switch. For optimum measuring accuracy, simply use a potentiometer to compensate for the different coil lengths.

Optimum interaction with our EMpro energy measuring devices Practical direct connection without external measuring transducers

Certain product types of our EMpro energy measuring devices can be connected directly to Rogowski coils from any manufacturer. The mV signal is processed in the device. You do not need an external measuring transducer. By selecting a Rogowski coil from Phoenix Contact, you benefit from a very high level of measurement accuracy and particularly easy configuration at the same time. When the coil is connected, the respective phase can inverted by the firmware as needed. It is no longer necessary to rewire the two conductors.

System topology: central energy data measurement with a PACT RCP Rogowski coil and an EMpro energy measuring device

Central energy data measurement with a PACT RCP Rogowski coil and an EMpro energy measuring device

Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet