UM-BASIC extruded profile housings

UM-BASIC extruded profile housings for custom PCB sizes

Extruded profile housings from the UM-BASIC series combine short installation times with a high degree of freedom when choosing the connection technology. They allow individual PCB positioning and custom PCB sizes. The low-profile design supports the assembly of flat electronics modules and their mounting on standard DIN rails or directly on the wall. This allows for a high degree of freedom when designing devices – such as in industrial electronics.

Your advantages

  • Different base profiles, each with three PCB levels
  • Module covers of different geometries can be positioned in any way
  • Compatibility with many standard connection technologies
  • Easy device mounting with the snap-mount principle (the sides are fixed without the aid of tools)
  • High degree of flexibility with freely positionable covering hoods

New products

New covers for UM-BASIC/-PRO
EVA board holder for UM-BASIC/-PRO

Covers for UM-BASIC/PRO extruded profiles

Effective PCB protection

Phoenix Contact is providing new covers for the UM-BASIC/-PRO extruded profiles that can accommodate different hoods at the same time. This enables the profile to be completely covered without additional lids on the PCB. This gives you more usable space, because keep-out areas are no longer required.

Main features

  • Degree of protection: IP20
  • Width of the covering hoods: 73 mm and 108 mm
  • Covering hood material: PC
  • Covering lid material: PA
  • Covering lids for profiles for PCBs with width: 108 mm

Your Advantages

  • Optimum protection of the electronics by covering the entire profile length
  • More usable area on the PCB as keep-out areas are no longer required
  • Reduced number of parts simplifies handling and lowers mounting costs
  • Quick, tool-free installation saves time and increases productivity
  • Safe touch protection prevents mechanical influences on the electronics

Flexible PCB holder system

For PCBs of different sizes

The evaluation (EVA) board holder for UM-BASIC and UM-PRO is a flexibly adjustable holder system for accommodating PCBs of various sizes by means of latching or screw connection. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

Main features

  • Accommodation of various PCB sizes
  • Compatible with UM-BASIC/-PRO 122
  • Can be moved on profile
  • Color: light gray (similar to RAL 7035)
  • Several PCBs can be combined

Your Advantages

  • Easy mounting and removal of PCBs
  • Low-cost integration of PCBs of different sizes
  • A large PCB surface in a small installation space
  • Flexible combination of PCBs of different sizes

Free sample
Test the UM-BASIC series extruded profile housings

Would you like to test the UM-BASIC series extruded profile housings for custom PCB sizes? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
UM-BASIC series electronics housings
Configurator for UM-BASIC extruded profile housings for custom PCB sizes

Configurator for extruded profile housings for custom PCB sizes

Do you need plenty of freedom when developing the PCBs for your devices? - The UM-BASIC extruded profile housing offers you an open construction principle, custom mounting positions for PCBs, and flexible lengths from 3 to 200 cm. This means that even large-scale device concepts can be implemented.

New products in device connection technology from Phoenix Contact

New products in device connection technology

As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.

Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.

UM-BASIC series extruded profile housings at a glance DIN rail-mount bases such as the UM-BASIC series extruded profile housing allow individual installation dimensions and particularly easy assembly. The open design principle is ideal for flexible and large-scale device concepts.

Interactive image map: UM-BASIC series extruded profile housings
Individual profile widths
Available in profile widths 72 mm, 108 mm, and 122 mm.
Individual profile widths
PCB installation
The printed circuit boards can be secured in three different levels.
PCB installation
Protecting electronics
Freely positionable hoods of different geometries are configurable in length.
Protecting electronics
Precise profile length
Profile lengths of between 3 cm and 100 cm are available.
Precise profile length
Screw-free mounting
Easy device mounting with the snap-mount principle: The sides can be snapped on tool-free.
Screw-free mounting

Unlimited freedom in device design

Extruded profile housings are characterized by the fast, tool-free assembly using the snap-mount principle and the precisely configurable housing length for the position and size of the PCB. Develop devices in accordance with your requirements with a free choice of PCB connection technology. The open design principle is ideal for PCBs with large components. Optional covering hoods that can be freely positioned protect your electronics.

The plastic housing for individual printed circuit boards

Profile of the UM-BASIC housing system
Extruded profile with side panel to be mounted
UM-BASIC housing: Full flexibility, even with the top PCB position
Freely positionable covering hoods of different geometries for UM-BASIC series housings
Different module connections via bus cross-contacts with the UM-BASIC series
Secure connection between the PCB and DIN rail
Profile of the UM-BASIC housing system

The extruded profiles are cut to customer-specific lengths. They are available in lengths from 30 to 1,000 mm. Precise housing lengths down to the millimeter save you valuable space.

Extruded profile with side panel to be mounted

Simply snap the sides into place with the snap-mount principle, thereby saving installation time. Screws are not necessary.

UM-BASIC housing: Full flexibility, even with the top PCB position

Assemble your PCB right to the edge. This means you will make the best use of your space.

Freely positionable covering hoods of different geometries for UM-BASIC series housings

Tailor the design of your housing to the device with freely positionable covering hoods. The hoods are available in different geometries. Moreover, they also feature an optional integration option with guides for integrating printed circuit boards.

Different module connections via bus cross-contacts with the UM-BASIC series

Simplify device communication with optional bus cross-connectors. Connect several modules together quickly and securely. The load capacity is a current strength of up to 8 A and 160 V.

Secure connection between the PCB and DIN rail

Connect the PCB in all three different PCB levels to the DIN rail via PE contact.

Video: Easy assembly of UM-BASIC series extruded profile housings
Easy assembly of UM-BASIC series extruded profile housings YouTube

Easy assembly of UM-BASIC series extruded profile housings

Learn how easy it is to assemble the UM-BASIC housing. The assembly takes just a few minutes.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.