Accessories for electronics housings
Electronics housings for the DIN rail and for field applications
Electronics housings come in a wide variety of shapes, colors, and functions. Whether on the DIN rail or in the control cabinet, as a wall housing or in field applications under harsh environmental conditions, the housings provide appropriate protection for your electronics. And the digital configurator features versatile options for integrating electronics housings into your individual applications. New developments are also possible.
Product categories
Your advantages
- Personal support: One dedicated contact person for the duration of the entire project phase
- Detailed design of your desired concept
- Development of the ideal production concept and product qualification at our in-house laboratory
- Certification of the solution for your application
- Targeted project management right through to the start of series production
New products
Configurator for electronics housings
Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.
electronica 2026
Experience forward-thinking solutions for electrification, networking, and automation at electronica 2026 in Munich. Discover practical applications for data, power, and signals, and find out how Phoenix Contact is helping to shape smart infrastructures for the world of tomorrow.
Product navigator Get an overview of our comprehensive portfolio
Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.
Touch displays for electronics housings Industrial-grade display solutions for control cabinet and field applications
Visualize process data, input information, output operating states, and much more: Touch displays offer great potential for implementing user-friendly and functional device displays. This white paper provides you with an overview and basic knowledge of various touch display technologies. It also outlines the requirements for hardware control.
Top innovations
Our product portfolio
Housing systems for control cabinet applications DIN rail housings are the ideal packaging for your electronics. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.
Housing systems for field applications Whether stationary display units, mobile operating devices, or embedded systems – Phoenix Contact field housings with a high degree of protection are ideal for countless applications in building, industrial and process automation, logistics, and vehicle technology.
Services and additions for all aspects of electronics housings
Technical principles of electronics housings Solutions for DIN rail applications
Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.