The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

MCS empty enclosure

MCS empty enclosure for sensor and IIoT applications

The MCS empty enclosure is an all-rounder that provides more than just space. With this plastic housing, Phoenix Contact offers a modular monitoring case system (MCS) for a wide range of electronic applications in industry and building technology. The empty enclosure is impressive on all levels: from the fast installation of the PCB and easy mounting to the easy maintenance of the device.

Your advantages

  • Convenient operation: the cover remains on the housing and your hands are free
  • Easy mounting: versatile and tool-free mounting of the housing
  • Reliable operation: universal housing use in numerous applications with IP40 and IP65/IP67 degree of protection
  • Easy online configuration: just a few clicks to the desired housing with the modular system
  • Optimized PCB installation: installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge

New products

Overview of the three sizes of the MCS Monitoring Case System

Monitoring Case System (MCS)

For sensor and IoT/IIoT applications

Phoenix Contact offers a well-designed housing for diverse electronics with its new MCS series. It is sure to impress at all stages, from installation of the PCB and simple mounting to maintenance of the device. Modular in design, the housing offers exceptional practicality.

Main features

  • Three sizes each in two versions: IP40 and IP65/IP67 (additionally with seal and pressure equalization element)
  • Temperature range: -40°C … +85°C
  • Impact resistance: IK07
  • Material: PA with GF (UL94 V0)
  • Colors: light gray (RAL 7035), covers also available in yellow (RAL 1018), blue (RAL 5015), and black (RAL 9005)

Your Advantages

  • Convenient operation during device installation and maintenance thanks to optional hinges
  • Flexible mounting thanks to the optional adapter plate
  • Safe operation with the right degree of protection
  • Individualized product selection due to the modular system
  • Optimized PCB installation: installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge

Hands stay free for important things The innovative electronics housing that provides more than just space: the Monitoring Case System

Technician with the Monitoring Case System

Main features at a glance

The MCS (Monitoring Case System) electronics housing satisfies the trend towards increasing device networking in industry and building automation. Benefit from the variability of this plastic empty housing.

MCS electronics housings

Housing sizes Three sizes each in two IP versions: IP40 and IP65/IP67 (additionally with seal and DAE)
Temperature range -40°C to +85°C
Material PA with GF (UL94 V0)
Colors Light gray (RAL 7035), also available in yellow (RAL 1018), blue (RAL 5015), and black (RAL 9005)
Shock resistance IK07
Free sample
Try out the Monitoring Case System

Would you like to take a look at and try out the empty MCS housing? Order your free sample. And see for yourself how easy it is to integrate PCBs and how flexibly this plastic housing can be used.

Order a sample package
Sample order for the MCS series empty housing
Configurator for empty MCS housings

Configurator for empty housings for sensor and IIoT applications

Configure your desired housing from the Monitoring Case System kit for your sensor or IIoT application. Select options such as the IP degree of protection, housing size, cover versions, color, etc.

MCS series housings at a glance

Interactive image map: MCS series housings
Additional sealing option
Protection against unauthorized opening with the additional sealing option
Additional sealing option
Individual adaptability
Customizable housings with printing and marking options as well as mechanical processing for devices in accordance with the latest market requirements
Individual adaptability
Various cover functions
Various frame and cover versions can be used to realize various functions, from simple marking through to mechanical protection.
Various cover functions
Optional adapter plate for various forms of mounting
Direct wall mounting or mounting on masts, pipes, aluminum profiles, flush-mounted boxes, or DIN rails with the optional adapter plate
Optional adapter plate for various forms of mounting
Various sizes and IP versions
Choice of different sizes each with two IP versions (IP40 and IP65/IP67)
Various sizes and IP versions

Your advantages in detail The monitoring case system is an all-round talent. It is a compelling solution in terms of its application, assembly, customization, maintenance, and resistance.

MCS electronics housings
Open empty MCS housing
MCS electronics housings
MCS industrial housings
PCB installation in the MCS electronics housing for sensor applications and IIoT applications
MCS electronics housings

The electronics housings are available in IP40 or IP65/IP67 versions for coordination with the respective application. This means that even demanding requirements in building technology and industry can be met.

Open empty MCS housing

The housing achieves its convenient operation through design details such as the special hinges, which can even be retrofitted. Once these hinges are installed, the housing can open like a fan. The cover remains connected, your hands stay free.

MCS electronics housings

The housing can be mounted in a range of ways. By optionally combining it with an adapter plate, the electronics housing can be latched securely and tool-free on aluminum extrusions, flush-mounted sockets, masts, walls, and even DIN rails.

MCS industrial housings

The modular system enables individual, tailored housings. The process includes selecting from various factors such as IP degree of protection, size, color, and cover versions in the configurator. The housing is supplemented by additional accessories.

To the configurator for MCS housings
PCB installation in the MCS electronics housing for sensor applications and IIoT applications

Installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge. Preassembled connectors thus slide through the holes in the housing. Positive effect: the connection technology can be easily sealed on the tall side panel. The base area can therefore be used almost completely for the PCB.

The monitoring case system as an all-rounder

MCS empty enclosure expert check

Product manager Lisa Picherer explains the advantages of the innovative MCS (Monitoring Case System) series electronics housing in detail in a technical discussion. She explains the aspects of the new empty housings that be beneficial for device manufacturers and installers alike.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings

FAQs The answers to a number of questions are already available. Take a look at our FAQs.

Man with question mark over head
Man with question mark over head
Man with question mark over head
Man with question mark over head
Man with question mark over head
Man with question mark over head

The permanently installed seal provides proper closure. Plus, the seal stays on the housing and cannot be lost.

Man with question mark over head

The pressure compensation element is already preinstalled for the housing versions that meet IP67/IP65.

Man with question mark over head

The housing can be mounted on walls, masts, aluminum extrusions, or even DIN rails. An optional adapter plate makes this possible.

Man with question mark over head

Mounting is tool-free. The housing is latched onto the adapter plate during mounting. You can also secure the housing with screws (can be ordered separately). To remove the housing, remove the screws (if used) and use a screwdriver or similar to lever out the latchings over the recesses of the adapter plate.

Man with question mark over head

You can create your individual housings using the modular system. Several RAL colors are available. In addition, different frame versions and other accessories can be combined with versatility. Ask about other customer-specific customization options.

More information on customer-specific electronics housings