Alongside fully cast distributors with M8 thread, distributors with M12 metal or plastic thread are available - depending on your application. Various versions of the master cable connection are available.
Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal, number of slots: 6, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: Pluggable screw connection 180°, shielding: no