Distributor boxes

Distributor boxes for signal and power applications

Use distributor boxes for quick and clear cabling in the field. Distributor boxes bundle several cables into one master cable that is connected to the controller. Thanks to the status indicator, you have an overview of a large number of signals.

Go to Product Detail Page for item 1491620
SACB-4/ 4-PTP P12 - Distributor box
SACB-4/ 4-PTP P12 - Distributor box
1491620

Distributor box, application: Standard, connection method: M12 PUSH-PULL female connector / M12 socket, number of slots: 4, number of positions: 4, coding: A, slot assignment: single, status display: no, Universal; master cable connection: plug-in push-in spring connection 180°, shielding: no

Go to Product Detail Page for item 1457380
SACB-8/16-C OD - Distributor box
SACB-8/16-C OD - Distributor box
1457380

Distributor box, application: External areas, connection method: M12 socket Metal, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Pluggable screw connection 180°, shielding: no

Go to Product Detail Page for item 1516849
SACB-4/ 4-C SCO - Distributor box
SACB-4/ 4-C SCO - Distributor box
1516849

Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal, number of slots: 4, number of positions: 4, coding: A, slot assignment: single, status display: no, Universal; master cable connection: Pluggable screw connection 180°, shielding: no

Go to Product Detail Page for item 1491626
SACB-6/12-PTP P12 - Distributor box
SACB-6/12-PTP P12 - Distributor box
1491626

Distributor box, application: Standard, connection method: M12 PUSH-PULL female connector / M12 socket, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: plug-in push-in spring connection 180°, shielding: no

Your advantages

  • Flexible cabling with a wide product range and various master cable connections on the distributor boxes
  • Increased machine availability with easy diagnostics
  • Molded housing and high degree of protection ensure safe use in the field
Distributor box for outdoor use on machinery

Distributor box for outdoor use on machinery

Passive distributor boxes for every application

In decentralized connection technology, passive distributor systems connect the I/O devices to the PLC. Phoenix Contact provides a series of sensor/actuator boxes that are specially tailored for every demand. Examples include different thread sizes, various connection technologies for the master cable, and products where the specifications go beyond the scope typically found in industrial environments.

Consistent tool-free installation with M12 push-pull distributor boxes

Consistent tool-free installation with M12 push-pull distributor boxes

Consistent tool-free installation with M12 push-pull distributor boxes

M12 push-pull distributor boxes feature consistent tool-free and intuitive installation. Master cables and M12 connectors are connected conveniently and securely by direct connection. This ensures significant time savings and safe cabling.

Effective bundling and distribution

Distributor boxes product range overview
Distributor boxes with IDC displacement connection
Fully molded distributor boxes
Distributor box with double assignment
Distributor box with pluggable master cable connection
Distributor boxes product range overview

Alongside fully cast distributors with M8 thread, distributors with M12 metal or plastic thread are available - depending on your application. Various versions of the master cable connection are available.

Distributor boxes with IDC displacement connection

Save time and connectors. With the QUICKON IDC displacement connection, you connect the open cable ends directly to the distributor without stripping the insulation.

Fully molded distributor boxes

The fully molded distributors offer comprehensive protection for the PCB even against corrosive influences.

Distributor box with double assignment

By using Y distributors, up to two signals can be connected per slot. This saves space in the system and reduces cabling costs.

Distributor box with pluggable master cable connection

M12 push-pull distributor boxes for self-assembly provide a pluggable cover connection with snap-in locking. The cover is simply pushed onto the distributor box header without screws. Locking clips ensure a secure hold. The connector hood can also be released without tools if a replacement is necessary. Simply press the locking clips forward with your finger and the locking mechanism opens.

Distributor boxes for special applications

Shielded M12 distributor box
Distributor box for outdoor applications
Stainless steel distributor box for the food industry with connected cables and connectors
Shielded M12 distributor box

With 360° shielded sensor/actuator boxes, cables, and connectors, you can transmit signals reliably even in EMC-critical applications.

Distributor box for outdoor applications

Outdoor M12 cabling is constantly exposed to extreme conditions: UV radiation, ozone pollution, extreme heat, extreme cold, and sudden changes in temperature. In addition, the cabling must withstand strong jet water, various types of oil, vibrations, and shocks.
The use of high-quality materials ensures that corrosion and extreme environmental impacts are not a problem for our M12 cabling for outdoor applications.

Stainless steel distributor box for the food industry with connected cables and connectors

The food industry places high demands on components and materials with respect to the degree of protection, corrosion resistance, and hygiene. Phoenix Contact provides a complete solution for applications in this sector. The special hygienic design means that the distributor boxes are particularly easy to clean and the stainless steel ensures comprehensive corrosion protection.