- The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
- Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
- Strikingly simple design-in with extensive support from the selection up to digital services
Electronic circuit breaker system for protecting loads at 12 and 24 V DC, up to max. 45 A system current. Preassembled set consisting of feed-in module with IO-Link interface as well as 8 channels. Can be individually extended at any time.